Menu Search

Screw-On Feet - Base Diameter - 19.3 mm | 0.76 in ; Base Height - 11.3 mm | 0.445 in ; LDPE

Item code:

60785

61410 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
5000 - 49999 0.1085 USD
50000 - 1999999 0.1031 USD
2000000 + 0.0979 USD
Standard pack: 5000

Order in multiple of 5000

Total price

542.50 USD

5000 x 0.1085 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Base Material LDPE
Base Shape Round
Colour Black
Full Material Low Density Polyethylene
Material LDPE
Mount Type Screw Mount
Type Screw-On Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us