Quantity | Unit price |
---|---|
100+ | 0.4483 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 2.0 mm |
---|---|
Leaf Thickness | 0.079 in |
Overall Leaf Length | 44.0 mm |
Overall Leaf Length | 1.732 in |
Overall Length | 57.5 mm |
Overall Length | 2.264 in |
Overall Width | 10.0 mm |
Overall Width | 0.394 in |
Pin Diameter | 3.0 mm |
Pin Diameter | 0.118 in |
Colour | White |
Finish | No Finish |
Material | Steel |
Mounting Method | Screw/Weld |
Pin Material | Steel |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.