Menu Search

Standoff - Lock Clip/Style 2

In stock

This lock clip standoff (style 1) provides a secure yet simple fastening and are an ideal cable management solution for a variety of applications. The plug-in application adds to the ease of installation and the locking clip adds a level of security

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
0.0526 USD - 0.0583 USD 2786 In stock
Fixed
Natural
PA
Clip On
0.1197 USD - 0.1327 USD 1667 In stock
Fixed
Natural
PA
Clip On
0.0985 USD - 0.109 USD 3727 In stock
Fixed
Natural
PA
Clip On
0.065 USD - 0.0722 USD 6090 In stock
Fixed
Natural
PA
Clip On
0.0508 USD - 0.0564 USD 114 In stock
Fixed
Natural
PA
Clip On
0.0624 USD - 0.0691 USD 3150 In stock
Fixed
Natural
PA
Clip On
0.0561 USD - 0.062 USD 7097 In stock
Fixed
Natural
PA
Clip On
0.0688 USD - 0.076 USD 4485 In stock
Fixed
Natural
PA
Clip On
0.1042 USD - 0.1154 USD 28 In stock
Fixed
Natural
PA
Clip On
0.0818 USD - 0.0908 USD 8798 In stock
Fixed
Natural
PA
Clip On
0.0537 USD - 0.0593 USD 10755 In stock
Fixed
Natural
PA
Clip On
0.086 USD - 0.0953 USD 4313 In stock
Fixed
Natural
PA
Clip On
0.0443 USD - 0.049 USD 7110 In stock
Fixed
Natural
PA
Clip On
0.1124 USD - 0.1246 USD 2100 In stock
Fixed
Natural
PA
Clip On
0.0519 USD - 0.0575 USD 5110 In stock
Fixed
Natural
PA
Clip On
0.0851 USD - 0.0944 USD 3590 In stock
Fixed
Natural
PA
Clip On
0.0617 USD - 0.0684 USD 1095 In stock
Fixed
Natural
PA
Clip On
0.0562 USD - 0.0623 USD 1057 In stock
Fixed
Natural
PA
Clip On
0.0651 USD - 0.0722 USD 3080 In stock
Fixed
Natural
PA
Clip On
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 12.7 mm | 0.5 in ; Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-250-8-01

Price Range
0.0583 USD - 0.0526 USD

Stock Levels
2786 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 25.4 mm | 1 in ; Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-250-16-01

Price Range
0.1327 USD - 0.1197 USD

Stock Levels
1667 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.437 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-3-01

Price Range
0.109 USD - 0.0985 USD

Stock Levels
3727 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 6.4 mm | 0.252 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.437 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-4-01

Price Range
0.0722 USD - 0.065 USD

Stock Levels
6090 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-250-3-01

Price Range
0.0564 USD - 0.0508 USD

Stock Levels
114 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 9.5 mm | 0.374 in ; Maximum Compatible Cable Diameter - 7.9 mm | 0.311 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-6-01

Price Range
0.0691 USD - 0.0624 USD

Stock Levels
3150 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 25.4 mm | 1 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.437 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-16-01

Price Range
0.062 USD - 0.0561 USD

Stock Levels
7097 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 17.5 mm | 0.689 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-750-3-01

Price Range
0.076 USD - 0.0688 USD

Stock Levels
4485 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 25.4 mm | 1 in ; Maximum Compatible Cable Diameter - 7.9 mm | 0.311 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-16-01

Price Range
0.1154 USD - 0.1042 USD

Stock Levels
28 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 7.9 mm | 0.311 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-3-01

Price Range
0.0908 USD - 0.0818 USD

Stock Levels
8798 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 12.7 mm | 0.5 in ; Maximum Compatible Cable Diameter - 7.9 mm | 0.311 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-8-01

Price Range
0.0593 USD - 0.0537 USD

Stock Levels
10755 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 6.4 mm | 0.252 in ; Maximum Compatible Cable Diameter - 17.5 mm | 0.689 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-750-4-01

Price Range
0.0953 USD - 0.086 USD

Stock Levels
4313 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 9.5 mm | 0.374 in ; Maximum Compatible Cable Diameter - 17.5 mm | 0.689 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-750-6-01

Price Range
0.049 USD - 0.0443 USD

Stock Levels
7110 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 6.4 mm | 0.252 in ; Maximum Compatible Cable Diameter - 7.9 mm | 0.311 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-4-01

Price Range
0.1246 USD - 0.1124 USD

Stock Levels
2100 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 9.5 mm | 0.374 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.437 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-6-01

Price Range
0.0575 USD - 0.0519 USD

Stock Levels
5110 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 6.4 mm | 0.252 in ; Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-250-4-01

Price Range
0.0944 USD - 0.0851 USD

Stock Levels
3590 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 9.5 mm | 0.374 in ; Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-250-6-01

Price Range
0.0684 USD - 0.0617 USD

Stock Levels
1095 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 12.7 mm | 0.5 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.437 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-8-01

Price Range
0.0623 USD - 0.0562 USD

Stock Levels
1057 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 25.4 mm | 1 in ; Maximum Compatible Cable Diameter - 17.5 mm | 0.689 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-750-16-01

Price Range
0.0722 USD - 0.0651 USD

Stock Levels
3080 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Length
    14.3 mm