Menu Search

Wire Saddle - Locking, Snap In, Arrowhead Mount

In stock

These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move about.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Inside Width Material Flammability Standard Inside Height Maximum Panel Thickness View
0.0546 USD - 0.0605 USD 1070 In stock
22.0 mm
UL94 V-2
5.5 mm
1.6 mm
0.0529 USD - 0.0529 USD 258748 In stock
11.2 mm
UL94 V-2
8.6 mm
2.0 mm
0.0662 USD - 0.0662 USD 15740 In stock
11.2 mm
UL94 V-2
18.2 mm
2.0 mm
0.0462 USD - 0.0462 USD 135594 In stock
11.2 mm
UL94 V-2
4.0 mm
2.0 mm
0.0794 USD - 0.0794 USD 16426 In stock
11.2 mm
UL94 V-2
26.2 mm
2.0 mm
Locking Wire Saddle - Snap In, Arrowhead Mount - Inside Height - 5.5 mm | 0.217 in ; Inside Width - 22.0 mm | 0.866 in

WS-L-A-1

Price Range
0.0605 USD - 0.0546 USD

Stock Levels
1070 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon
  • Saddle Type
    Wire Saddle Type
  • Compatible Hole Diameter
    22.0 mm
Wire Saddle - Inside Height - 8.6 mm | 0.339 in ; Inside Width - 11.2 mm | 0.441 in ; PA; Natural

497636

Price Range
0.0529 USD - 0.0529 USD

Stock Levels
258748 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 18.2 mm | 0.717 in ; Inside Width - 11.2 mm | 0.441 in ; PA; Natural

497639

Price Range
0.0662 USD - 0.0662 USD

Stock Levels
15740 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 4.0 mm | 0.157 in ; Inside Width - 11.2 mm | 0.441 in ; PA; Natural

497649

Price Range
0.0462 USD - 0.0462 USD

Stock Levels
135594 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 26.2 mm | 1.031 in ; Inside Width - 11.2 mm | 0.441 in ; PA; Natural

497650

Price Range
0.0794 USD - 0.0794 USD

Stock Levels
16426 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm