These snap-in wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| 0.0808 USD - 0.0894 USD | 19090 In stock |
0.437 in
11.1 mm
|
|
Push In
|
1.051 in
26.7 mm
|
||
| 0.0688 USD - 0.0763 USD | 114394 In stock |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.449 in
11.4 mm
|
||
| 0.0683 USD - 0.0756 USD | 285048 In stock |
0.28 in
7.1 mm
|
Side Entry
|
Push In
|
0.189 in
4.8 mm
|
||
| 0.109 USD - 0.1207 USD | 36996 In stock |
0.437 in
11.1 mm
|
|
|
0.358 in
9.1 mm
|
||
| 0.2006 USD - 0.2221 USD | Request the lead time here |
1.378 in
35.0 mm
|
|
|
1.732 in
44.0 mm
|
||
| 0.1611 USD - 0.1784 USD | 26868 In stock |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
||
| 0.0603 USD - 0.0668 USD | 8269 In stock |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
||
| 0.0684 USD - 0.0757 USD | 280943 In stock |
0.445 in
11.3 mm
|
|
|
0.394 in
10.0 mm
|
||
| 0.0773 USD - 0.0857 USD | 254110 In stock |
0.445 in
11.3 mm
|
|
|
1.071 in
27.2 mm
|
||
| 0.058 USD - 0.0643 USD | 12896 In stock |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
||
| 0.0765 USD - 0.0849 USD | 27887 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
||
| WWS-A-2-01 | 0.0527 USD - 0.0586 USD | 367481 In stock |
0.799 in
20.3 mm
|
|
Push In
|
|
|
| 0.0519 USD - 0.0576 USD | 625658 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
||
| 0.0929 USD - 0.1029 USD | 1123 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
||
| 0.1491 USD - 0.1652 USD | 48737 In stock |
0.799 in
20.3 mm
|
|
Push In
|
|
||
| WS-A-4-01 | 0.0494 USD - 0.0549 USD | 7150 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
| WWS-A-3-01 | 0.0879 USD - 0.0973 USD | 241963 In stock |
0.799 in
20.3 mm
|
|
Push In
|
|
|
| 0.1063 USD - 0.1177 USD | 8055 In stock |
0.437 in
11.1 mm
|
|
Snap-Lock
|
0.74 in
18.8 mm
|
||
| 0.047 USD - 0.0519 USD | 263951 In stock |
0.445 in
11.3 mm
|
|
|
0.189 in
4.8 mm
|
||
| WS-A-2-2-01 | 0.0728 USD - 0.0807 USD | 1613736 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Please note that there is also a minimum order value of S$150 (US$115) for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue