HTTP Status 400 – Bad Request

Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Round PCB Mounting

 (3 product groups)

List Grid

Round Unthreaded Metal Spacers

Round Spacers are a versatile universal assembly element, for use in all sectors.

Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.

Brass is a RoHS compliant material. Ideal for decorative applications, such as displays and furniture.

  • Material: Brass
  • Colour: , Natural

Round Unthreaded PA Spacers

Round, unthreaded spacers are made from PA ( Polyamide), or Nylon, and can be found in a range of lengths and diameters. These offer physical spacing for your assemblies, as well as providing thermal and electrical insulation between components. Glass filled PA is also available for applications where higher maximum service temperatures are required, as well as improved strength and stiffness.

Round Unthreaded PVC Spacers

Round, unthreaded spacers made from PVC (Polyvinyl Chloride) for use in applications where good electrical insulation and chemical resistance is required. This range comes in light grey and in a range of sizes.