Cam Latch with a Mini Wing Knob with options that have a quarter turn operation. Ideal for light weight applications where space is at a premium.
The cam latch provides easy fixing and has a clip assembly. Specially designed internal spring provides up to 1mm of torsion.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Handle Type | Latch Material | Handle Material | Cam Material | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
$8.037 - $8.9052 | In production |
0.807 in
20.5 mm
|
Wing Knob Handle
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
|||||
$82.5152 - $91.4296 | In production |
|
Wing Knob Handle
|
Stainless Steel
|
Stainless Steel
|
Stainless Steel
|
|||||
1661211E | $7.5328 - $13.8763 | 51 In stock |
0.807 in
20.5 mm
|
Wing Knob Handle
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
||||
$7.5327 - $13.8761 | In production |
0.531 in
13.5 mm
|
Wing Knob Handle
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Steel
|
|||||
$7.4573 - $13.7373 | In production |
0.768 in
19.5 mm
|
Knob Handle
|
Die Cast Zinc Alloy
|
Zinc Alloy
|
Zinc Alloy
|
|||||
$7.4574 - $13.7374 | In production |
0.768 in
19.5 mm
|
Knob Handle
|
Die Cast Zinc Alloy
|
Zinc Alloy
|
Zinc Alloy
|
|||||
$3.2696 - $3.4417 | In production |
0.768 in
19.5 mm
|
Wing Knob Handle
|
Zamak
|
PA
|
Steel
|
|||||
$4.4295 - $4.6625 | In production |
0.531 in
13.5 mm
|
Wing Knob Handle
|
Zamak
|
PA
|
Steel
|
|||||
$8.1182 - $8.9953 | In production |
0.531 in
13.5 mm
|
Wing Knob Handle
|
Die Cast Zinc Alloy
|
Die Cast Zinc Alloy
|
Steel
|
|||||
$4.2241 - $4.4464 | In production |
0.807 in
20.5 mm
|
Wing Knob Handle
|
Zamak
|
PA
|
Steel
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue