Menu Search

Levelling Feet - Bolt Down/Low Profile

In production

Stud Mount Leveling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Base Diameter View
$112.8796 - $125.0744 In production
M16
Swivel
150.0 mm
80.0 mm
$87.8103 - $97.2968 In production
M12
Swivel
150.0 mm
60.0 mm
$149.9836 - $166.1868 In production
M20
Swivel
150.0 mm
100.0 mm
$75.7868 - $83.9742 In production
M8
Swivel
60.0 mm
50.0 mm
$180.3109 - $199.7906 In production
M16
Swivel
200.0 mm
70.0 mm
$49.9074 - $55.2991 In production
M8
Swivel
60.0 mm
38.0 mm
$157.4305 - $174.4383 In production
M16
Swivel
150.0 mm
70.0 mm
$141.5488 - $156.8407 In production
M20
Metal Swivel
150.0 mm
100.0 mm
$75.7756 - $83.962 In production
M10
Swivel
75.0 mm
50.0 mm
$52.0229 - $57.6431 In production
M10
Swivel
75.0 mm
38.0 mm
$92.7619 - $102.7833 In production
M16
Metal Swivel
150.0 mm
70.0 mm
$140.8805 - $156.1003 In production
M16
Swivel
75.0 mm
70.0 mm
$76.0018 - $84.2125 In production
M12
Swivel
160.0 mm
55.0 mm
$231.6385 - $256.6631 In production
M20
Swivel
150.0 mm
100.0 mm
$72.3788 - $80.1981 In production
M12
Swivel
75.0 mm
55.0 mm
$79.1283 - $87.6768 In production
M12
Swivel
125.0 mm
55.0 mm
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 1750.0 kg ; Overall Height - 181.0 mm | 7.126 in ; Thread Length:150.0 mm | 5.906 in

550104

Price Range
$125.0744 - $112.8796

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Mild Steel
  • Material
    Mild Steel
  • Mount Type
    Threaded Stud
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 1250.0 kg ; Overall Height - 175.0 mm | 6.89 in ; Thread Length:150.0 mm | 5.906 in

550103

Price Range
$97.2968 - $87.8103

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Mild Steel
  • Material
    Mild Steel
  • Mount Type
    Threaded Stud
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 2500.0 kg ; Overall Height - 189.0 mm | 7.441 in ; Thread Length:150.0 mm | 5.906 in

550105

Price Range
$166.1868 - $149.9836

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Mild Steel
  • Material
    Mild Steel
  • Mount Type
    Threaded Stud
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 300.0 kg ; Overall Height - 82.0 mm | 3.228 in ; Thread Length:60.0 mm | 2.362 in

550101

Price Range
$83.9742 - $75.7868

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Mild Steel
  • Material
    Mild Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 200.0 mm | 7.874 in ; Colour - Chrome

462448

Price Range
$199.7906 - $180.3109

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 60.0 mm | 2.362 in ; Colour - Chrome

462441

Price Range
$55.2991 - $49.9074

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 150.0 mm | 5.906 in ; Colour - Chrome

462447

Price Range
$174.4383 - $157.4305

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ; Colour - Chrome

462453

Price Range
$156.8407 - $141.5488

Stock Levels
In production
Attributes
  • Base Type
    Metal Swivel
  • Colour
    Chrome
  • Full Material
    Stainless Steel;Mild Steel
  • Material
    Stainless Steel;Mild Steel
  • Mount Type
    Threaded Stud
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 500.0 kg ; Overall Height - 97.0 mm | 3.819 in ; Thread Length:75.0 mm | 2.953 in

550102

Price Range
$83.962 - $75.7756

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Mild Steel
  • Material
    Mild Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 75.0 mm | 2.953 in ; Colour - Chrome

462442

Price Range
$57.6431 - $52.0229

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 150.0 mm | 5.906 in ; Colour - Chrome

462451

Price Range
$102.7833 - $92.7619

Stock Levels
In production
Attributes
  • Base Type
    Metal Swivel
  • Colour
    Chrome
  • Full Material
    Stainless Steel;Mild Steel
  • Material
    Stainless Steel;Mild Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ; Colour - Chrome

462446

Price Range
$156.1003 - $140.8805

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 160.0 mm | 6.299 in ; Colour - Chrome

462445

Price Range
$84.2125 - $76.0018

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ; Colour - Chrome

462449

Price Range
$256.6631 - $231.6385

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 75.0 mm | 2.953 in ; Colour - Chrome

462443

Price Range
$80.1981 - $72.3788

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 125.0 mm | 4.921 in ; Colour - Chrome

462444

Price Range
$87.6768 - $79.1283

Stock Levels
In production
Attributes
  • Base Type
    Swivel
  • Colour
    Chrome
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud