Menu Search

Lift Off Screw Mount Hinge

In stock

Lift Off Screw Mount Hinges have an easy lift-off function to aid in the quick removal of flush mounted doors. The all-metal range has different material options to suit application and finishing requirements.

These hinges have a maximum rotation angle of 180 degree and can be left or right hand mounted. The leaf hinge design is pre-drilled for speedy screw mounting to the frame.

  • Materials: Die Cast Zinc Alloy, Steel and Stainless Steel
  • Finishes include black powder coated options
  • M4 and M5 fixings supplied

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Overall Thickness Overall Width View
$30.2762 - $33.547 13 In stock
100.0 mm
Black
2.5 mm
75.0 mm
$28.0929 - $51.7501 In production
100.0 mm
Black
2.5 mm
75.0 mm
$20.0865 - $37.0013 In production
100.0 mm
Black
2.5 mm
75.0 mm
$20.0865 - $37.0013 In production
100.0 mm
Natural
2.5 mm
75.0 mm
$25.0749 - $46.1907 In production
100.0 mm
Black
2.5 mm
75.0 mm
$25.3282 - $46.6572 In production
100.0 mm
Black
2.5 mm
75.0 mm
$1.4352 - $1.4352 In production
76.0 mm
Natural
51.0 mm
$0.7295 - $0.7295 In production
25.5 mm
Black
10.0 mm
20.0 mm
$2.9993 - $2.9993 In production
63.0 mm
Natural
17.5 mm
32.5 mm
$1.551 - $1.551 In production
51.0 mm
Black
13.0 mm
30.5 mm
$0.7457 - $0.7457 In production
25.5 mm
Black
10.0 mm
20.0 mm
$2.58 - $2.58 In production
64.0 mm
Black
17.0 mm
50.0 mm
Lift Off Screw Mount Hinge 100.0 mm 75.0 mm Black

89962002E

Price Range
$33.547 - $30.2762

Stock Levels
13 In stock
Attributes
  • Overall Length
    100.0 mm
  • Leaf Thickness
    2.5 mm
  • Overall Width
    75.0 mm
  • Overall Thickness
    2.5 mm
  • Number of Mounting Holes
    4
Lift Off Screw Mount Hinge 100.0 mm 75.0 mm Black

89962001E

Price Range
$51.7501 - $28.0929

Stock Levels
In production
Attributes
  • Overall Length
    100.0 mm
  • Leaf Thickness
    2.5 mm
  • Overall Width
    75.0 mm
  • Overall Thickness
    2.5 mm
  • Number of Mounting Holes
    4
Lift Off Screw Mount Hinge 100.0 mm 75.0 mm Black

89963002E

Price Range
$37.0013 - $20.0865

Stock Levels
In production
Attributes
  • Overall Length
    100.0 mm
  • Leaf Thickness
    2.5 mm
  • Overall Width
    75.0 mm
  • Overall Thickness
    2.5 mm
  • Number of Mounting Holes
    4
Lift Off Screw Mount Hinge - Maximum Mounting Hole Size - 11.0 mm | 0.433 in; 180 °; Steel; Natural

89963001E

Price Range
$37.0013 - $20.0865

Stock Levels
In production
Attributes
  • Overall Length
    100.0 mm
  • Leaf Thickness
    2.5 mm
  • Maximum Mounting Hole Size
    11.0 mm
  • Overall Width
    75.0 mm
  • Overall Thickness
    2.5 mm
Lift Off Screw Mount Hinge 100.0 mm 75.0 mm Black

89940001E

Price Range
$46.1907 - $25.0749

Stock Levels
In production
Attributes
  • Overall Length
    100.0 mm
  • Maximum Mounting Hole Size
    11.0 mm
  • Overall Width
    75.0 mm
  • Overall Thickness
    2.5 mm
  • Mounting Orientation
    Left Handed
Lift Off Screw Mount Hinge 100.0 mm 75.0 mm Black

89940002E

Price Range
$46.6572 - $25.3282

Stock Levels
In production
Attributes
  • Overall Length
    100.0 mm
  • Leaf Thickness
    2.5 mm
  • Overall Width
    75.0 mm
  • Overall Thickness
    2.5 mm
  • Number of Mounting Holes
    4
Lift Off Screw Mount Hinge - Maximum Mounting Hole Size - 3.2 mm | 0.126 in; Rotation - 180°; Stainless Steel; Natural

20043100

Price Range
$1.4352 - $1.4352

Stock Levels
In production
Attributes
  • Overall Length
    76.0 mm
  • Leaf Thickness
    5.0 mm
  • Maximum Mounting Hole Size
    3.2 mm
  • Overall Width
    51.0 mm
  • Number of Mounting Holes
    4
Lift Off Screw Mount Hinge - Maximum Mounting Hole Size - 5.0 mm | 0.197 in; Rotation - 180°; Zinc Alloy; Black

20034375

Price Range
$0.7295 - $0.7295

Stock Levels
In production
Attributes
  • Overall Length
    25.5 mm
  • Leaf Thickness
    9.2 mm
  • Maximum Mounting Hole Size
    5.0 mm
  • Overall Width
    20.0 mm
  • Overall Thickness
    10.0 mm
Lift Off Screw Mount Hinge - ; Rotation - 180°; Zinc Alloy; Natural

20034382

Price Range
$2.9993 - $2.9993

Stock Levels
In production
Attributes
  • Overall Length
    63.0 mm
  • Leaf Thickness
    17.5 mm
  • Overall Width
    32.5 mm
  • Overall Thickness
    17.5 mm
  • Number of Mounting Holes
    4
Lift Off Screw Mount Hinge - ; Rotation - 180°; Zinc Alloy; Black

20034450

Price Range
$1.551 - $1.551

Stock Levels
In production
Attributes
  • Overall Length
    51.0 mm
  • Leaf Thickness
    7.5 mm
  • Overall Width
    30.5 mm
  • Overall Thickness
    13.0 mm
  • Number of Mounting Holes
    5
Lift Off Screw Mount Hinge - Maximum Mounting Hole Size - 5.0 mm | 0.197 in; Rotation - 180°; Zinc Alloy; Black

20034368

Price Range
$0.7457 - $0.7457

Stock Levels
In production
Attributes
  • Overall Length
    25.5 mm
  • Leaf Thickness
    9.2 mm
  • Maximum Mounting Hole Size
    5.0 mm
  • Overall Width
    20.0 mm
  • Overall Thickness
    10.0 mm
Lift Off Screw Mount Hinge - ; Rotation - 180°; Zinc Alloy; Black

20034467

Price Range
$2.58 - $2.58

Stock Levels
In production
Attributes
  • Overall Length
    64.0 mm
  • Leaf Thickness
    10.0 mm
  • Overall Width
    50.0 mm
  • Overall Thickness
    17.0 mm
  • Number of Mounting Holes
    4