Menu Search

PCB Standoffs - Round

In production

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Spacer Length View
$7.5649 - $8.3822 In production
Round
19.1 mm
$25.5676 - $28.3297 In production
Round
50.8 mm
$17.3437 - $19.2174 In production
Round
31.8 mm
$17.6717 - $19.5808 In production
Round
25.4 mm
$19.7968 - $21.9355 In production
Round
44.5 mm
$2.5199 - $2.6525 In production
Round
20.0 mm
$2.2855 - $2.4057 In production
Round
15.0 mm
$3.867 - $4.0706 In production
Round
10.0 mm
Male To Male Standoff - Natural ; 19.1 mm | 0.750 in ; #6-32

TN4-12-632-3

Price Range
$8.3822 - $7.5649

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #6-32
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 50.8 mm | 2.000 in ; 1/4-20

TN10-32-1/420-3

Price Range
$28.3297 - $25.5676

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    1/4-20
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 31.8 mm | 1.250 in ; #6-32

TN4-20-632-3

Price Range
$19.2174 - $17.3437

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #6-32
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 25.4 mm | 1.000 in ; #8-32

TN6-16-832-3

Price Range
$19.5808 - $17.6717

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #8-32
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 44.5 mm | 1.750 in ; #10-24

TN8-28-1024-3

Price Range
$21.9355 - $19.7968

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #10-24
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff Round 6.5 mm M2.5 20.0 mm PA

TNM2.5-6.5-20-3

Price Range
$2.6525 - $2.5199

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M2.5
  • Body Diameter
    6.5 mm
Male To Male Standoff Round 6.5 mm M2.5 15.0 mm PA

TNM2.5-6.5-15-3

Price Range
$2.4057 - $2.2855

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M2.5
  • Body Diameter
    6.5 mm
Male To Male Standoff Round 6.5 mm M2.5 10.0 mm PA

TNM2.5-6.5-10-3

Price Range
$4.0706 - $3.867

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M2.5
  • Body Diameter
    6.5 mm