Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank.
They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Compatible Screw Sizes (All) | Outside Diameter | Thickness | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0192 - $0.0203 | In production |
0.331 in
8.4 mm
|
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||||||
$0.0423 - $0.0446 | 21 In stock |
0.331 in
8.4 mm
|
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||||||
$0.0369 - $0.0389 | In production |
0.106 in
2.7 mm
|
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
||||||
$0.0228 - $0.0419 | In production |
0.169 in
4.3 mm
|
M4
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
||||||
$0.0112 - $0.0119 | In production |
0.126 in
3.2 mm
|
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
||||||
$0.0269 - $0.0284 | 28 In stock |
0.122 in
3.1 mm
|
|
0.315 in
8.0 mm
|
0.098 in
2.5 mm
|
||||||
$0.0335 - $0.0352 | 18 In stock |
0.205 in
5.2 mm
|
|
0.421 in
10.7 mm
|
0.118 in
3.0 mm
|
||||||
1040070900VR | $0.0306 - $0.0322 | In production |
0.169 in
4.3 mm
|
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|||||
$0.0228 - $0.0419 | In production |
0.169 in
4.3 mm
|
M4
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||||||
$0.016 - $0.0168 | In production |
0.209 in
5.3 mm
|
|
0.453 in
11.5 mm
|
0.055 in
1.4 mm
|
||||||
$0.0131 - $0.0146 | 15 In stock |
0.252 in
6.4 mm
|
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||||||
$0.0259 - $0.0272 | In production |
0.209 in
5.3 mm
|
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||||||
$0.2385 - $0.2511 | In production |
0.535 in
13.6 mm
|
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||||||
$0.0149 - $0.0156 | 30 In stock |
0.126 in
3.2 mm
|
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||||||
$0.0349 - $0.0368 | 23 In stock |
0.26 in
6.6 mm
|
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||||||
$0.0293 - $0.0309 | In production |
0.209 in
5.3 mm
|
M5
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||||||
$0.0255 - $0.0268 | In production |
0.126 in
3.2 mm
|
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
||||||
$0.0198 - $0.0208 | In production |
0.169 in
4.3 mm
|
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||||||
1040080900VR | $0.0275 - $0.0289 | In production |
0.209 in
5.3 mm
|
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|||||
$0.0592 - $0.0624 | In production |
0.512 in
13.0 mm
|
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue