Menu Search

Anti-Loss Washer - M20; Inside Diameter - 20.3 mm | 0.799 in; 36.0 mm | 1.417 in; Thickness 6.8 mm | 0.268 in; Natural; PA

Item code:

016020000001

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.211
500 + $0.2004
Standard pack: 100

Order in multiple of 100

Total price

$21.10

100 x $0.211

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Self Retaining Washer
Full Material Polyamide 6.6
Colour Natural
Outside Diameter 36.0 mm
Inside Diameter 20.3 mm
Thickness 6.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us