Quantity | Unit price |
---|---|
100 - 499 | $12.009 |
500 - 2499 | $11.4085 |
2500 + | $10.838 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Door Attachment Length | 36.0 mm |
---|---|
Door Attachment Length | 1.417 in |
Door Leaf Width | 23.5 mm |
Door Leaf Width | 0.925 in |
Offset Distance | 18.5 mm |
Offset Distance | 0.728 in |
Overall Leaf Length | 65.0 mm |
Overall Leaf Length | 2.559 in |
Overall Width | 23.5 mm |
Overall Width | 0.925 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Body Material | Steel |
Colour | Natural |
Finish | No Finish |
Material | Steel |
Mounting Method | Screw;Weld |
Mounting Orientation | Right & Left handed |
Pin Material | Steel |
Removability | Removable |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue