Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$13.1385 - $24.2026 | In production |
Natural
|
Universal
|
Screw;Weld
|
0.886 in
22.5 mm
|
||||||
$14.9567 - $16.5725 | In production |
Natural
|
Right & Left handed
|
Screw;Weld
|
1.28 in
32.5 mm
|
||||||
$7.1323 - $7.9028 | In production |
Natural
|
Left Handed
|
Screw On
|
1.102 in
28.0 mm
|
||||||
$4.8947 - $5.4234 | In production |
Natural
|
Right Handed
|
Screw On
|
0.591 in
15.0 mm
|
||||||
79540E | $26.8509 - $29.7517 | In production |
Natural
|
Right & Left handed
|
Screw On
|
1.28 in
32.5 mm
|
|||||
$13.8201 - $25.4582 | 50 In stock |
Natural
|
Right & Left handed
|
Screw;Weld
|
0.925 in
23.5 mm
|
||||||
$6.1766 - $6.8438 | In production |
Chrome
|
Universal
|
Screw On
|
0.709 in
18.0 mm
|
||||||
$6.8804 - $7.6237 | In production |
Natural
|
Right Handed
|
Screw On
|
0.591 in
15.0 mm
|
||||||
79563E | $11.6539 - $12.913 | In production |
Natural
|
Right & Left handed
|
Screw On
|
1.28 in
32.5 mm
|
|||||
$9.265 - $10.266 | In production |
Natural
|
Right & Left handed
|
Screw;Weld
|
0.886 in
22.5 mm
|
||||||
$10.838 - $12.009 | 101 In stock |
Natural
|
Right & Left handed
|
Screw;Weld
|
0.925 in
23.5 mm
|
||||||
$18.2618 - $20.2347 | 1 In stock |
Black
|
Universal
|
Screw On
|
1.402 in
35.6 mm
|
||||||
$11.1877 - $12.3964 | In production |
Natural
|
Right & Left handed
|
Screw
|
1.28 in
32.5 mm
|
||||||
$10.9256 - $12.1059 | In production |
Natural
|
Right & Left handed
|
Screw
|
1.535 in
39.0 mm
|
||||||
$11.5373 - $12.7838 | In production |
Natural
|
Right & Left handed
|
Screw
|
1.535 in
39.0 mm
|
||||||
$5.4038 - $5.4038 | In production |
Natural
|
|
Screw On
|
0.933 in
23.7 mm
|
||||||
$3.8868 - $3.8868 | In production |
Natural
|
|
Screw On
|
1.142 in
29.0 mm
|
||||||
$0.8502 - $0.8502 | In production |
Silver
|
|
Screw On
|
1.654 in
42.0 mm
|
||||||
$0.9648 - $0.9648 | In production |
White
|
|
Screw/Weld
|
0.898 in
22.8 mm
|
||||||
$0.8911 - $0.8911 | In production |
Silver
|
|
Screw On
|
0.571 in
14.5 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue