The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount. Square end.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Cable Diameter | Mounting Method | Compatible Cable Diameter Range | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1068 - $0.1967 | In production |
0.402 in
10.2 mm
|
Clip On
|
0.300 - 0.402 in
7.6 - 10.2 mm
|
|||||||
$0.1356 - $0.1427 | In production |
0.799 in
20.3 mm
|
Clip On
|
0.701 - 0.799 in
17.8 - 20.3 mm
|
|||||||
$0.1132 - $0.1191 | In production |
0.598 in
15.2 mm
|
Clip On
|
0.500 - 0.598 in
12.7 - 15.2 mm
|
|||||||
$0.1097 - $0.1155 | In production |
0.598 in
15.2 mm
|
Clip On
|
0.500 - 0.598 in
12.7 - 15.2 mm
|
|||||||
$0.0762 - $0.0802 | In production |
0.299 in
7.6 mm
|
Clip On
|
0.200 - 0.299 in
5.1 - 7.6 mm
|
|||||||
$0.1605 - $0.1689 | In production |
0.598 in
15.2 mm
|
Clip On
|
0.500 - 0.598 in
12.7 - 15.2 mm
|
|||||||
$0.094 - $0.099 | In production |
0.799 in
20.3 mm
|
Clip On
|
0.700 - 0.799 in
17.8 - 20.3 mm
|
|||||||
$0.1499 - $0.1577 | In production |
0.799 in
20.3 mm
|
Clip On
|
0.701 - 0.799 in
17.8 - 20.3 mm
|
|||||||
$0.1509 - $0.1589 | 20 In stock |
0.299 in
7.6 mm
|
Clip On
|
0.200 - 0.299 in
5.1 - 7.6 mm
|
|||||||
$0.1097 - $0.1155 | In production |
0.598 in
15.2 mm
|
Clip On
|
0.5 - 0.598 in
12.7 - 15.2 mm
|
|||||||
$0.0822 - $0.0865 | In production |
0.5 in
12.7 mm
|
Clip On
|
0.402 - 0.5 in
10.2 - 12.7 mm
|
|||||||
$0.0822 - $0.0865 | In production |
0.299 in
7.6 mm
|
Clip On
|
0.201 - 0.299 in
5.1 - 7.6 mm
|
|||||||
$0.1257 - $0.1323 | In production |
0.799 in
20.3 mm
|
Clip On
|
0.701 - 0.799 in
17.8 - 20.3 mm
|
|||||||
WSTL-SME-165-01 | $0.1343 - $0.2472 | In production |
0.65 in
16.5 mm
|
Push On
|
0.65 in
16.5 mm
|
||||||
$0.0783 - $0.0824 | In production |
0.5 in
12.7 mm
|
Clip On
|
0.402 - 0.5 in
10.2 - 12.7 mm
|
|||||||
$0.0822 - $0.0865 | In production |
0.598 in
15.2 mm
|
Clip On
|
0.5 - 0.598 in
12.7 - 15.2 mm
|
|||||||
$0.1309 - $0.1379 | In production |
0.799 in
20.3 mm
|
Clip On
|
0.701 - 0.799 in
17.8 - 20.3 mm
|
|||||||
$0.0822 - $0.0865 | In production |
0.402 in
10.2 mm
|
Clip On
|
0.299 - 0.402 in
7.6 - 10.2 mm
|
|||||||
$0.078 - $0.0821 | In production |
0.799 in
20.3 mm
|
Clip On
|
0.700 - 0.799 in
17.8 - 20.3 mm
|
|||||||
$0.1291 - $0.1358 | In production |
0.799 in
20.3 mm
|
Clip On
|
0.700 - 0.799 in
17.8 - 20.3 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue