Menu Search

Weather Stripping Gaskets

In stock

This range of Weather Stripping Gasket features a rubber-based permanent adhesive on both sides, which is not recommended for applications with direct UV exposure.
The gasket has excellent resistance to acid, ozone and oxidation.

Ideal for use in HVAC or electrical enclosures, lighting fixtures, vibration dampening and more.

  • Material: Neoprene, Nitrile and PVC blend
  • Colour: Black
  • Service temperature: -28C to 101C
  • Density (kg/m3): 64 - 112
  • Compression Deflection: 140 - 350 g/cm2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Foam Density Overall Thickness Overall Width View
$62.6551 - $115.4173 In production
64.0 - 112.0 kg/m³
3.2 mm
25.4 mm
$60.0659 - $110.6478 40 In stock
64.0 - 112.0 kg/m³
6.4 mm
12.7 mm
$24.5647 - $27.2185 In production
64.0 - 112.0 kg/m³
3.2 mm
12.7 mm
$82.0803 - $151.2006 20 In stock
64.0 - 112.0 kg/m³
6.4 mm
25.4 mm
Weather Stripping - PVC ; Overall Length 15.0 m | 49.213 ft ; Overall Width 25.4 mm | 1 in ; Overall Thickness 3.2 mm | 0.126 in

472063

Price Range
$115.4173 - $62.6551

Stock Levels
In production
Attributes
  • Application Temperature Range
    18.3 - 37.8 °C
  • Service Temperature Range
    -28 - 65.6 °C
  • Overall Length
    15.0 m
  • Overall Width
    25.4 mm
  • Overall Thickness
    3.2 mm
Weather Stripping - PVC ; Overall Length 15.0 m | 49.213 ft ; Overall Width 12.7 mm | 0.5 in ; Overall Thickness 6.4 mm | 0.252 in

472067

Price Range
$110.6478 - $60.0659

Stock Levels
40 In stock
Attributes
  • Application Temperature Range
    18.3 - 37.8 °C
  • Service Temperature Range
    -28 - 65.6 °C
  • Overall Length
    15.0 m
  • Overall Width
    12.7 mm
  • Overall Thickness
    6.4 mm
Weather Stripping - Neoprene;Nitrile;PVC Blend ; Overall Length 15.0 m | 49.213 ft ; Overall Width 12.7 mm | 0.5 in ; Overall Thickness 3.2 mm | 0.126 in

472061

Price Range
$27.2185 - $24.5647

Stock Levels
In production
Attributes
  • Application Temperature Range
    18.3 - 37.8 °C
  • Service Temperature Range
    -28 - 65.6 °C
  • Overall Length
    15.0 m
  • Overall Width
    12.7 mm
  • Overall Thickness
    3.2 mm
Weather Stripping - PVC ; Overall Length 15.0 m | 49.213 ft ; Overall Width 25.4 mm | 1 in ; Overall Thickness 6.4 mm | 0.252 in

472069

Price Range
$151.2006 - $82.0803

Stock Levels
20 In stock
Attributes
  • Application Temperature Range
    18.3 - 37.8 °C
  • Service Temperature Range
    -28 - 65.6 °C
  • Overall Length
    15.0 m
  • Overall Width
    25.4 mm
  • Overall Thickness
    6.4 mm