These Belt Cable Ties are used during shipping and packaging to organise, bundle, wrap, and secure electrical cables and wires. They have high tensile strength and ensure that wires are securely attached without the risk of breaking or falling loose.
They also offer a flexible design that makes them easy to use and install and have a quick release mechanism. They can withstand different environmental conditions, including moisture or dust. Commonly used in electrical installations, automotive and construction applications.
For details regarding our delivery estimates, please get in touch with our customer service.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.4463 - £ 0.4463 | 1691 In stock |
1.496 in
38.0 mm
|
5.512 in
140.0 mm
|
||||||||
£ 0.0835 - £ 0.0888 | 24323 In stock |
1.102 in
28.0 mm
|
4.921 in
125.0 mm
|
||||||||
£ 0.4463 - £ 0.4463 | 29894 In stock |
1.378 in
35.0 mm
|
5.118 in
130.0 mm
|
||||||||
£ 0.4463 - £ 0.4463 | 999 In stock |
1.496 in
38.0 mm
|
5.512 in
140.0 mm
|
||||||||
£ 0.4463 - £ 0.4463 | 1328 In stock |
1.772 in
45.0 mm
|
6.299 in
160.0 mm
|
||||||||
£ 0.0738 - £ 0.0784 | 37000 In stock |
0.906 in
23.0 mm
|
3.898 in
99.0 mm
|
||||||||
462693 | £ 0.4463 - £ 0.4463 | 1223 In stock |
1.772 in
45.0 mm
|
6.299 in
160.0 mm
|
|||||||
£ 0.0944 - £ 0.1004 | 30156 In stock |
1.417 in
36.0 mm
|
5.906 in
150.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue