Offset Compression Lever Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism. Where locking they are supplied with two keys per lock.
They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing trigger design. Made from die-cast zinc alloy, the latch is black powder coated to give a visually pleasing finish.
Customers might also be interested in our range of o-ring seals, available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Body Height | Maximum Grip | Overall Length | Locking Mechanism | Key Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 20.7418 - £ 38.7923 | 220 In stock |
1.024 in
26.0 mm
|
1.811 in
46.0 mm
|
4.291 in
109.0 mm
|
Locking
|
Keyed Alike
|
|||||
1772201E | £ 20.7418 - £ 38.7923 | 20 In stock |
1.024 in
26.0 mm
|
0.945 in
24.0 mm
|
4.291 in
109.0 mm
|
Locking
|
Keyed Alike
|
||||
0772200E | £ 12.2808 - £ 22.9395 | 1040 In stock |
1.024 in
26.0 mm
|
0.945 in
24.0 mm
|
4.291 in
109.0 mm
|
Non-Locking
|
No Key
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue