Menu Search

Lifting Eye Bolts - Female

In stock

These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.

It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
£ 2.32 - £ 4.64 131 In stock
36.0
Zinc Plated Steel
M6
Coarse
36.0
20.0
20.0
£ 47.75 - £ 95.49 10 In stock
90.0
Zinc Plated Steel
M24
Fine
90.0
50.0
50.0
£ 67.18 - £ 134.35 In production
147.0
Zinc Plated Steel
M42
Coarse
144.0
80.0
85.0
£ 60.84 - £ 121.68 In production
109.0
316 Stainless Steel
M30
Coarse
108.0
60.0
65.0
£ 55.86 - £ 111.71 In production
128.0
Zinc Plated Steel
M39
Coarse
126.0
70.0
75.0
£ 3.59 - £ 7.17 194 In stock
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
£ 7.81 - £ 15.62 3 In stock
71.0
Zinc Plated Steel
M20
Coarse
72.0
40.0
40.0
£ 32.21 - £ 64.41 13 In stock
62.0
Zinc Plated Steel
M16
Fine
63.0
35.0
35.0
£ 58.11 - £ 116.21 34 In stock
109.0
Zinc Plated Steel
M30
Fine
108.0
60.0
65.0
£ 10.06 - £ 20.11 In production
90.0
303 Stainless Steel
M24
Coarse
90.0
50.0
50.0
£ 19.26 - £ 38.51 In production
90.0
Zinc Plated Steel
M27
Coarse
90.0
50.0
50.0
£ 14.35 - £ 28.70 86 In stock
90.0
Zinc Plated Steel
M24
Coarse
90.0
50.0
50.0
£ 40.26 - £ 80.51 42 In stock
128.0
Zinc Plated Steel
M36
Coarse
126.0
70.0
75.0
£ 23.94 - £ 47.87 37 In stock
109.0
Zinc Plated Steel
M30
Coarse
108.0
60.0
65.0
£ 8.69 - £ 17.38 In production
71.0
303 Stainless Steel
M20
Coarse
72.0
40.0
40.0
£ 15.74 - £ 31.47 In production
71.0
Zinc Plated Steel
M20
Fine
72.0
40.0
40.0
£ 71.85 - £ 143.70 In production
168.0
Zinc Plated Steel
M48
Coarse
166.0
90.0
100.0
£ 136.96 - £ 273.91 In production
187.0
Zinc Plated Steel
M56
Coarse
184.0
100.0
110.0
£ 7.30 - £ 14.59 In production
71.0
Zinc Plated Steel
M18
Coarse
72.0
40.0
40.0
£ 2.55 - £ 5.10 388 In stock
36.0
Zinc Plated Steel
M8
Coarse
36.0
20.0
20.0
  • of 2
Lifting Eye Bolt Coarse M6 36.0 Zinc Plated Steel

20198732

Price Range
£ 4.64 - £ 2.32

Stock Levels
131 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Fine M24 90.0 Zinc Plated Steel

20198817

Price Range
£ 95.49 - £ 47.75

Stock Levels
10 In stock
Attributes
  • Thread Type
    Fine
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M42 144.0 Zinc Plated Steel

20198862

Price Range
£ 134.35 - £ 67.18

Stock Levels
In production
Attributes
  • Thread Type
    Coarse
  • d1
    M42
  • d2
    85.0
  • w1
    144.0
  • h1
    147.0
Lifting Eye Bolt Coarse M30 108.0 316 Stainless Steel

20199142

Price Range
£ 121.68 - £ 60.84

Stock Levels
In production
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M39 126.0 Zinc Plated Steel

20199449

Price Range
£ 111.71 - £ 55.86

Stock Levels
In production
Attributes
  • Thread Type
    Coarse
  • d1
    M39
  • d2
    75.0
  • w1
    126.0
  • h1
    128.0
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198749

Price Range
£ 7.17 - £ 3.59

Stock Levels
194 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M20 72.0 Zinc Plated Steel

20198787

Price Range
£ 15.62 - £ 7.81

Stock Levels
3 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Fine M16 63.0 Zinc Plated Steel

20198770

Price Range
£ 64.41 - £ 32.21

Stock Levels
13 In stock
Attributes
  • Thread Type
    Fine
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Fine M30 108.0 Zinc Plated Steel

20198831

Price Range
£ 116.21 - £ 58.11

Stock Levels
34 In stock
Attributes
  • Thread Type
    Fine
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M24 90.0 303 Stainless Steel

20199326

Price Range
£ 20.11 - £ 10.06

Stock Levels
In production
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M27 90.0 Zinc Plated Steel

20199432

Price Range
£ 38.51 - £ 19.26

Stock Levels
In production
Attributes
  • Thread Type
    Coarse
  • d1
    M27
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M24 90.0 Zinc Plated Steel

20198800

Price Range
£ 28.70 - £ 14.35

Stock Levels
86 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M36 126.0 Zinc Plated Steel

20198848

Price Range
£ 80.51 - £ 40.26

Stock Levels
42 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M36
  • d2
    75.0
  • w1
    126.0
  • h1
    128.0
Lifting Eye Bolt Coarse M30 108.0 Zinc Plated Steel

20198824

Price Range
£ 47.87 - £ 23.94

Stock Levels
37 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M20 72.0 303 Stainless Steel

20199296

Price Range
£ 17.38 - £ 8.69

Stock Levels
In production
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Fine M20 72.0 Zinc Plated Steel

20198794

Price Range
£ 31.47 - £ 15.74

Stock Levels
In production
Attributes
  • Thread Type
    Fine
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M48 166.0 Zinc Plated Steel

20198886

Price Range
£ 143.70 - £ 71.85

Stock Levels
In production
Attributes
  • Thread Type
    Coarse
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • h1
    168.0
Lifting Eye Bolt Coarse M56 184.0 Zinc Plated Steel

20198909

Price Range
£ 273.91 - £ 136.96

Stock Levels
In production
Attributes
  • Thread Type
    Coarse
  • d1
    M56
  • d2
    110.0
  • w1
    184.0
  • h1
    187.0
Lifting Eye Bolt Coarse M18 72.0 Zinc Plated Steel

20199425

Price Range
£ 14.59 - £ 7.30

Stock Levels
In production
Attributes
  • Thread Type
    Coarse
  • d1
    M18
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M8 36.0 Zinc Plated Steel

20198480

Price Range
£ 5.10 - £ 2.55

Stock Levels
388 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M12 54.0 Zinc Plated Steel

20198756

Price Range
£ 8.62 - £ 4.31

Stock Levels
145 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M8 36.0 316 Stainless Steel

20199081

Price Range
£ 8.94 - £ 4.47

Stock Levels
In production
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M6 36.0 303 Stainless Steel

20199241

Price Range
£ 13.71 - £ 6.86

Stock Levels
25 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M8 36.0 303 Stainless Steel

20199258

Price Range
£ 15.01 - £ 7.51

Stock Levels
1 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199265

Price Range
£ 16.51 - £ 8.26

Stock Levels
18 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M16 63.0 316 Stainless Steel

20199111

Price Range
£ 46.78 - £ 23.39

Stock Levels
13 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M6 36.0 316 Stainless Steel

20199074

Price Range
£ 13.02 - £ 6.51

Stock Levels
76 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M24 90.0 316 Stainless Steel

20199135

Price Range
£ 64.22 - £ 32.11

Stock Levels
7 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M12 54.0 303 Stainless Steel

20199272

Price Range
£ 30.31 - £ 15.16

Stock Levels
4 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198763

Price Range
£ 13.76 - £ 6.88

Stock Levels
134 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M10 45.0 316 Stainless Steel

20199098

Price Range
£ 14.28 - £ 7.14

Stock Levels
40 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M20 72.0 316 Stainless Steel

20199128

Price Range
£ 35.50 - £ 17.75

Stock Levels
2 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M33 108.0 Zinc Plated Steel

20199357

Price Range
£ 59.47 - £ 29.74

Stock Levels
In production
Attributes
  • Thread Type
    Coarse
  • d1
    M33
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M12 54.0 316 Stainless Steel

20199104

Price Range
£ 22.32 - £ 11.16

Stock Levels
23 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199289

Price Range
£ 50.80 - £ 25.40

Stock Levels
10 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M14 63.0 Zinc Plated Steel

20199340

Price Range
£ 10.69 - £ 5.35

Stock Levels
16 In stock
Attributes
  • Thread Type
    Coarse
  • d1
    M14
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0