Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. They can also be used as tube feet, providing a base to prevent scratches and damage when products come into contact with a surface.
This range caters to metric threads and offers quick and easy assembly. The insert features a ribbed shank design that provides added positive-gripping power.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Compatible Tube Size | Compatible Tube Gauge | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
1298775 | £ 0.0341 - £ 0.0709 | 500 In stock |
Black
|
PE
|
|
|
|||||
1298774 | £ 0.0344 - £ 0.0724 | 66334 In stock |
Black
|
PE
|
|
|
|||||
£ 0.5681 - £ 0.5914 | In production |
Black
|
PA
|
0.866 in
22.0 mm
|
1.5-2.0
|
||||||
£ 0.653 - £ 0.6804 | 1309 In stock |
Black
|
PA
|
0.787 in
20.0 mm
|
1.5-2.0
|
||||||
£ 1.3472 - £ 1.4101 | 150 In stock |
Black
|
PA
|
1.378 in
35.0 mm
|
1.5-2.0
|
||||||
£ 0.8912 - £ 0.9282 | 2700 In stock |
Black
|
PA
|
1.181 in
30.0 mm
|
1.5-2.0
|
||||||
£ 0.5462 - £ 0.5695 | 5097 In stock |
Black
|
PA
|
0.787 in
20.0 mm
|
1.5-2.0
|
||||||
£ 1.506 - £ 1.5607 | 10 In stock |
Black
|
PA
|
1.378 in
35.0 mm
|
1.5-2.0
|
||||||
£ 1.4923 - £ 1.547 | In production |
Black
|
PA
|
1.378 in
35.0 mm
|
1.5-2.0
|
||||||
£ 1.2363 - £ 1.2869 | 750 In stock |
Black
|
PA
|
1.26 in
32.0 mm
|
1.5-2.0
|
||||||
£ 0.7269 - £ 0.7571 | 4836 In stock |
Black
|
PA
|
0.984 in
25.0 mm
|
1.5-2.0
|
||||||
£ 1.725 - £ 1.7935 | 900 In stock |
Black
|
LDPE
|
1.575 in
40.0 mm
|
1.5-2.0
|
||||||
£ 0.779 - £ 0.8118 | 946 In stock |
Black
|
PA
|
1.181 in
30.0 mm
|
1.5-2.0
|
||||||
£ 0.779 - £ 0.8118 | 5265 In stock |
Black
|
PA
|
1.181 in
30.0 mm
|
1.5-2.0
|
||||||
£ 0.946 - £ 0.9857 | 1776 In stock |
Black
|
PA
|
1.181 in
30.0 mm
|
1.5-2.0
|
||||||
£ 0.6407 - £ 0.6681 | In production |
Black
|
PA
|
0.866 in
22.0 mm
|
1.5-2.0
|
||||||
£ 1.3225 - £ 1.3827 | 788 In stock |
Black
|
LDPE
|
1.378 in
35.0 mm
|
1.5-2.0
|
||||||
£ 0.6475 - £ 0.6749 | 1398 In stock |
Black
|
PA
|
0.984 in
25.0 mm
|
1.5-2.0
|
||||||
£ 0.6475 - £ 0.6749 | 1376 In stock |
Black
|
PA
|
0.984 in
25.0 mm
|
1.5-2.0
|
||||||
£ 0.7721 - £ 0.8036 | 1934 In stock |
Black
|
PA
|
0.984 in
25.0 mm
|
1.5-2.0
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue