Adjusters - Level Mount adjust to uneven surfaces and level machine tools, electronic racks, and similar applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Length | Base Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 53,2875 - R 125,383 | 70 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
0.984 in
25.0 mm
|
||||||||
R 80,6639 - R 189,3645 | 374 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
1.87 in
47.5 mm
|
||||||||
R 58,1625 - R 136,2186 | 29 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
0.984 in
25.0 mm
|
||||||||
RD475M1045F | R 62,7135 - R 147,0542 | 4 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
1.87 in
47.5 mm
|
|||||||
R 71,2801 - R 166,6614 | 218 In stock - Delivery conditions may apply, visit our FAQs |
2.756 in
70.0 mm
|
0.984 in
25.0 mm
|
||||||||
R 44,5236 - R 154,7939 | 429 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
1.87 in
47.5 mm
|
||||||||
R 53,9497 - R 126,415 | 250 In stock - Delivery conditions may apply, visit our FAQs |
1.378 in
35.0 mm
|
1.476 in
37.5 mm
|
||||||||
R 63,6012 - R 149,1181 | 292 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
1.87 in
47.5 mm
|
||||||||
R 51,2726 - R 120,2232 | In production |
1.378 in
35.0 mm
|
0.984 in
25.0 mm
|
||||||||
R 55,9927 - R 131,5748 | 55 In stock - Delivery conditions may apply, visit our FAQs |
1.772 in
45.0 mm
|
1.476 in
37.5 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue