These Vertical Slide for Wood Furniture Locks are intended to secure vertical sliding doors in wooden furniture items. It allows for a smooth and controlled sliding action while keeping the door firmly closed. They are visually appealing, inconspicuous, and come in right-hand, left-hand, keyed alike and keyed differently.
It increases the security and stability of vertical sliding doors by including a mechanism that keeps the door in place, preventing it from unintentionally sliding open or closing. This keeps the contents of the furniture safe and undisturbed. The vertical slide design provides easy access and viewing while retaining a secure closing.
Simple to install and may be effortlessly incorporated into wooden furniture. They are often utilised in cabinets, closets, and other furniture with vertical sliding doors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Latching Mechanism | Barrel Depth | Cam Length | Material | Screw Hole Diameter | Maximum Panel Thickness | Keying | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
R 178,0383 - R 389,0486 | In production |
Slide
|
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
Steel
|
0.138 in
3.5 mm
|
0.787 in
20.0 mm
|
Keyed Different
|
|||
R 11,1591 - R 21,9291 | 1245 In stock - Delivery conditions may apply, visit our FAQs |
Lock Catch
|
|
|
Steel
|
|
0.787 in
20.0 mm
|
Keyed Different
|
|||
R 340,1706 - R 812,6229 | 19 In stock - Delivery conditions may apply, visit our FAQs |
Right Hand
|
0.984 in
25.0 mm
|
0.343 in
8.7 mm
|
Die Cast Zinc Alloy
|
0.13 in
3.3 mm
|
0.984 in
25.0 mm
|
Keyed Alike
|
|||
R 377,9689 - R 812,6229 | In production |
Vertical
|
0.984 in
25.0 mm
|
0.343 in
8.7 mm
|
Die Cast Zinc Alloy
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
Keyed Different
|
|||
R 377,9689 - R 812,6229 | In production |
Left Hand
|
0.984 in
25.0 mm
|
0.343 in
8.7 mm
|
Die Cast Zinc Alloy
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
Keyed Different
|
|||
R 377,9689 - R 812,6229 | 7 In stock - Delivery conditions may apply, visit our FAQs |
Vertical
|
0.984 in
25.0 mm
|
0.343 in
8.7 mm
|
Die Cast Zinc Alloy
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
Keyed Alike
|
|||
R 333,8712 - R 370,9695 | In production |
Left Hand
|
0.984 in
25.0 mm
|
0.343 in
8.7 mm
|
Die Cast Zinc Alloy
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
Keyed Alike
|
|||
R 333,8712 - R 775,0014 | In production |
Right Hand
|
0.984 in
25.0 mm
|
0.343 in
8.7 mm
|
Die Cast Zinc Alloy
|
0.13 in
3.3 mm
|
0.984 in
25.0 mm
|
Keyed Different
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue