Desk Grommets are an excellent method in organising the wires and cables that belong to your computer, telephone, and other office equipment - helping you to maintain a tidy desk and work space that is also easier to clean.
Our Desk Grommet range is made from either Nylon 6/6 or Acrylonitrile Butadiene Styrene (ABS). With several shapes available, including; Round, Oval, Teardrop and Rectangular Cable Grommet.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 15,2564 - R 15,2564 | 2702 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
|||||||||
R 16,1836 - R 16,1836 | 4591 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
|||||||||
R 16,1836 - R 16,1836 | 4618 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
|||||||||
R 16,4286 - R 18,7626 | 4212 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
|||||||||
R 16,4286 - R 18,7626 | 54 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
|||||||||
R 27,8469 - R 27,8469 | 5503 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
|||||||||
R 15,2564 - R 15,2564 | 50 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
|||||||||
R 13,357 - R 15,2564 | 3757 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
|||||||||
R 16,1836 - R 25,2314 | 3296 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
|||||||||
R 14,1743 - R 25,2314 | 8597 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
|||||||||
R 16,4286 - R 18,7626 | 3508 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
|||||||||
R 30,6452 - R 38,6984 | 195 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
|||||||||
464258 | R 27,8469 - R 46,8915 | In production |
1.969 in
50.0 mm
|
||||||||
R 25,7279 - R 32,5583 | 298 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
|||||||||
R 13,357 - R 15,2564 | 4871 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
|||||||||
R 15,2564 - R 15,2564 | 3621 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
|||||||||
R 16,1837 - R 16,1837 | 803 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
|||||||||
R 16,4286 - R 18,7626 | 27 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
|||||||||
R 16,4286 - R 18,7626 | 2060 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
|||||||||
R 30,6452 - R 33,1642 | 2789 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue