Our Dowl Pins are made from Acetal, also called Polyacetal or Polyoxymethylene (POM); a high strength, low-friction engineering plastic with excellent wearing properties in environments both wet and dry. Acetal is chemically resistant to hydrocarbons, solvents, and neutral chemicals, and is an ideal material in parts designed to replace metal. Acetal offers a wide operating temperature range from -40 up to 120C. This material works well with other polymers and metal components. It has great dimensional stability for high-precision moulding applications, including those in aerospace, automotive, and chemical processing to name but a few.
A Dowel Pin can be used to join two or more parts together, and are commonly used as structural reinforcements for cabinet making and other similar applications. They can also be used as a stop pin or insulating spacer in either mechanical or electrical applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Overall Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 0,9905 - R 0,9905 | 12000 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
0.626 in
15.9 mm
|
||||||||
2502500239 | R 1,1385 - R 1,1385 | In production |
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
|||||||
R 0,9778 - R 0,9778 | In production |
0.209 in
5.3 mm
|
0.5 in
12.7 mm
|
||||||||
R 0,6847 - R 0,6847 | In production |
0.047 in
1.2 mm
|
0.374 in
9.5 mm
|
||||||||
R 2,6065 - R 2,6065 | In production |
0.437 in
11.1 mm
|
0.252 in
6.4 mm
|
||||||||
R 0,6976 - R 0,6976 | 18000 In stock - Delivery conditions may apply, visit our FAQs |
0.047 in
1.2 mm
|
0.5 in
12.7 mm
|
||||||||
R 0,8116 - R 0,8116 | In production |
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
||||||||
R 1,374 - R 1,374 | In production |
0.094 in
2.4 mm
|
0.126 in
3.2 mm
|
||||||||
R 0,7413 - R 0,7413 | In production |
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||||||||
R 1,5972 - R 1,5972 | In production |
0.311 in
7.9 mm
|
0.252 in
6.4 mm
|
||||||||
R 0,818 - R 0,818 | In production |
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||||||||
R 2,023 - R 2,023 | In production |
0.244 in
6.2 mm
|
1.252 in
31.8 mm
|
||||||||
R 1,3804 - R 1,3804 | 8966 In stock - Delivery conditions may apply, visit our FAQs |
0.094 in
2.4 mm
|
0.252 in
6.4 mm
|
||||||||
R 1,7076 - R 1,7076 | In production |
0.311 in
7.9 mm
|
0.626 in
15.9 mm
|
||||||||
R 0,9458 - R 0,9458 | 896 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
0.5 in
12.7 mm
|
||||||||
R 1,4251 - R 1,4251 | 8000 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
||||||||
R 0,8308 - R 0,8308 | In production |
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||||||||
R 1,3932 - R 1,3932 | 23998 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
||||||||
2997 In stock - Delivery conditions may apply, visit our FAQs |
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
|||||||||
R 0,818 - R 0,818 | In production |
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue