Thumb Nuts, also known as Knurled Nuts, are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover.
Our knurled thumb nut offer features plastic thumb nuts made from Nylon 6/6; a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Operational temperatures can go up to 100 to 120C, temporarily for non-critical parts. Many nylons are self-extinguishing.
Our nylon thumb nut range also includes options made from Nylon with 30% glass fibre compound. This option is resistant to numerous fluids and chemicals, and is ideal for technical products requiring high dimensional stability and durability at higher operating temperatures. It has good strength and stiffness, in combination with good impact qualities. Excellent for heavy duty handles.
We also offer natural Polycarbonate (PC) plastic knurled thumb nuts. The strong PC material provides an aesthetically pleasing joining solution for applications in Retail and Point of Sale, for example.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Outside Diameter | Full Material | Overall Height | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 3,0574 - R 3,2124 | In production |
M5
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
|||||
R 1,9162 - R 2,1275 | 246 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|||||
R 3,5224 - R 6,7077 | 31 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|||||
R 3,1842 - R 3,5506 | 465 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
Black
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
|||||
0660040001VR | R 4,0437 - R 4,0437 | 11540 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Black
|
0.63 in
16.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||||
0770040000VR | R 3,5224 - R 3,6774 | In production |
M4
|
Natural
|
0.787 in
20.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
||||
R 2,7615 - R 2,9025 | 9007 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
|||||
R 3,3674 - R 3,5506 | 5484 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
|||||
R 1,7048 - R 1,888 | 13450 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|||||
0770080000VR | R 3,2547 - R 7,1205 | 3873 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
||||
R 2,8179 - R 5,1573 | 41777 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
White
|
0.472 in
12.0 mm
|
Polyamide 6/6
|
0.276 in
7.0 mm
|
|||||
R 5,1573 - R 9,3976 | 3554 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
White
|
0.787 in
20.0 mm
|
Polyamide 6/6
|
0.433 in
11.0 mm
|
|||||
R 6,5796 - R 10,6869 | 1487 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
White
|
0.945 in
24.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|||||
R 2,9375 - R 5,3301 | 24220 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
White
|
0.61 in
15.5 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
|||||
R 3,7617 - R 6,872 | 2110 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
0.748 in
19.0 mm
|
Polyamide 6/6
|
0.303 in
7.7 mm
|
|||||
R 6,3138 - R 10,2616 | 289 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Black
|
0.512 in
13.0 mm
|
30% Glass Fibre
|
0.236 in
6.0 mm
|
|||||
R 2,8179 - R 5,1573 | In production |
M3
|
White
|
0.472 in
12.0 mm
|
Polyamide 6/6
|
0.205 in
5.2 mm
|
|||||
R 3,7617 - R 6,872 | 352 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
White
|
0.748 in
19.0 mm
|
Polyamide 6/6
|
0.303 in
7.7 mm
|
|||||
R 4,9447 - R 9,0121 | 412 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
Black
|
0.512 in
13.0 mm
|
30% Glass Fibre
|
0.157 in
4.0 mm
|
|||||
R 3,4958 - R 6,4068 | 17372 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
White
|
0.598 in
15.2 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue