Menu Search

Pull Handles - Tubular Bridge Handles

In stock

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type View
R 155,6423 - R 155,6423 In production
M10
100.0 mm
Steel
Threaded Female
R 529,4589 - R 529,4589 In production
M8
200.0 mm
Stainless Steel
Female
R 375,1782 - R 375,1782 In production
M8
400.0 mm
Steel
Female
R 272,0823 - R 272,0823 In production
M8
250.0 mm
Steel
Female
R 328,3117 - R 328,3117 In production
M10
250.0 mm
Steel
Threaded Female
R 467,0956 - R 467,0956 In production
M8
250.0 mm
Steel
Threaded Female
R 303,0889 - R 303,0889 In production
M8
250.0 mm
Aluminium
Threaded Female
R 497,376 - R 497,376 In production
M8
250.0 mm
Steel
Threaded Female
R 271,006 - R 271,006 In production
M8
200.0 mm
Aluminium
Threaded Female
R 561,5418 - R 561,5418 In production
M8
350.0 mm
Steel
Threaded Female
R 144,1137 - R 144,1137 In production
M10
80.0 mm
Steel
Threaded Female
R 425,2867 - R 425,2867 In production
M10
500.0 mm
Steel
Threaded Female
R 122,483 - R 122,483 In production
M6
128.0 mm
Aluminium
Threaded Female
R 409,0637 - R 409,0637 In production
M8
400.0 mm
Aluminium
Threaded Female
R 388,8724 - R 388,8724 In production
M10
400.0 mm
Steel
Threaded Female
R 219,8082 - R 219,8082 In production
M5
200.0 mm
Steel
Threaded Female
R 84,9925 - R 84,9925 In production
M6
30.0 mm
Aluminium
Threaded Female
R 80,6611 - R 80,6611 In production
M6
30.0 mm
Aluminium
Threaded Female
R 100,4893 - R 100,4893 In production
M6
96.0 mm
Aluminium
Threaded Female
R 96,1709 - R 96,1709 In production
M6
64.0 mm
Aluminium
Threaded Female
  • of 4
U-Handle 100.0 mm M10 Steel Natural

2846140100E

Price Range
R 155,6423 - R 155,6423

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    100.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 200.0 mm M8 Stainless Steel

4844070200E

Price Range
R 529,4589 - R 529,4589

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
Pull Handle 400.0 mm M8 Steel

4846170400E

Price Range
R 375,1782 - R 375,1782

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    400.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
Pull Handle 250.0 mm M8 Steel

4846170250E

Price Range
R 272,0823 - R 272,0823

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
U-Handle 250.0 mm M10 Steel Natural

2846170250E

Price Range
R 328,3117 - R 328,3117

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle 250.0 mm M8 Steel Natural

38416170250E

Price Range
R 467,0956 - R 467,0956

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles M8

4845770250E

Price Range
R 303,0889 - R 303,0889

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
U-Handle 250.0 mm M8 Steel Natural

38426170250E

Price Range
R 497,376 - R 497,376

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles M8

4845770200E

Price Range
R 271,006 - R 271,006

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
U-Handle 350.0 mm M8 Steel Natural

38426170350E

Price Range
R 561,5418 - R 561,5418

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle 80.0 mm M10 Steel Natural

284614080E

Price Range
R 144,1137 - R 144,1137

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    80.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle 500.0 mm M10 Steel Chrome

2846170500E

Price Range
R 425,2867 - R 425,2867

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    500.0 mm
  • Thread Length
    25.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Chrome Plated
U-Handle M6 128.0 mm Aluminium

8845738128E

Price Range
R 122,483 - R 122,483

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    128.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles M8

4845770400E

Price Range
R 409,0637 - R 409,0637

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    400.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
U-Handle 400.0 mm M10 Steel Chrome

2846170400E

Price Range
R 388,8724 - R 388,8724

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    400.0 mm
  • Thread Length
    25.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Chrome Plated
U-Handle M5 200.0 mm Steel

6846140200E

Price Range
R 219,8082 - R 219,8082

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    8.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M6 30.0 mm Aluminium

884573830E

Price Range
R 84,9925 - R 84,9925

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    30.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M6 30.0 mm Aluminium

884523830E

Price Range
R 80,6611 - R 80,6611

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    30.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M6 96.0 mm Aluminium

884523896E

Price Range
R 100,4893 - R 100,4893

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    96.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M6 64.0 mm Aluminium

884573864E

Price Range
R 96,1709 - R 96,1709

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    64.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 300.0 mm M8 Steel

4846170300E

Price Range
R 309,2098 - R 309,2098

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles M8

4845770350E

Price Range
R 375,1782 - R 375,1782

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
Metal One-Piece Pull Handles M8

4845770300E

Price Range
R 340,5795 - R 340,5795

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
U-Handle 350.0 mm M8 Steel Natural

38416170350E

Price Range
R 530,9113 - R 530,9113

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 200.0 mm M8 Steel

4846170200E

Price Range
R 242,5281 - R 242,5281

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
Pull Handle 350.0 mm M8 Steel

4846170350E

Price Range
R 335,5219 - R 335,5219

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
U-Handle 300.0 mm M10 Steel Chrome

2846170300E

Price Range
R 345,9871 - R 345,9871

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    25.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Chrome Plated
U-Handle M6 96.0 mm Aluminium

884573896E

Price Range
R 113,8334 - R 113,8334

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    96.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M6 128.0 mm Aluminium

8845238128E

Price Range
R 109,1389 - R 109,1389

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    128.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M5 100.0 mm Steel

6846140100E

Price Range
R 198,5406 - R 198,5406

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    100.0 mm
  • Thread Length
    8.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M6 64.0 mm Aluminium

884523864E

Price Range
R 91,1263 - R 91,1263

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    64.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 600.0 mm M8 Aluminium Alloy;LDPE Black

1340325

Price Range
R 1 103,0842 - R 465,3057

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    600.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
Pull Handle 400.0 mm M8 Aluminium Alloy;LDPE Black

1340324

Price Range
R 2 710,9572 - R 907,8039

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
Pull Handle 250.0 mm M8 Aluminium Natural

1220509

Price Range
R 589,0749 - R 482,9535

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 350.0 mm M8 Aluminium Natural

1220517

Price Range
R 549,3763 - R 549,3763

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 400.0 mm M8 Aluminium Black

1220523

Price Range
R 682,9896 - R 531,3675

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 306.0 mm (L) M8 Silver

1340315

Price Range
R 2 423,5565 - R 811,458

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    250.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
Pull Handle 656.0 mm (L) M8 Silver

1340319

Price Range
R 3 021,061 - R 1 108,5831

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    600.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
Pull Handle 350.0 mm M8 Aluminium Alloy;LDPE Black

1340323

Price Range
R 2 603,6334 - R 871,7904

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
Pull Handle 200.0 mm M8 Aluminium Black

1220506

Price Range
R 609,4313 - R 489,6541

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 300.0 mm M8 Aluminium Black

1220514

Price Range
R 564,1401 - R 564,1401

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 400.0 mm M8 Aluminium Natural

1220522

Price Range
R 654,0995 - R 508,9308

Stock Levels
23 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 256.0 mm (L) M8 Silver

1340314

Price Range
R 2 443,6797 - R 818,1788

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    200.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
Pull Handle 456.0 mm (L) M8 Silver

1340318

Price Range
R 2 710,9572 - R 907,8039

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
Pull Handle 300.0 mm M8 Aluminium Alloy;LDPE Black

1340322

Price Range
R 2 498,8896 - R 836,7491

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    300.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
Pull Handle 250.0 mm M8 Aluminium Black

1220510

Price Range
R 625,1948 - R 486,407

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 350.0 mm M8 Aluminium Natural

1220518

Price Range
R 635,699 - R 494,6235

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 500.0 mm M8 Aluminium Natural

1220526

Price Range
R 734,8586 - R 571,7347

Stock Levels
12 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 356.0 mm (L) M8 Silver

1340316

Price Range
R 2 498,8896 - R 836,7491

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    300.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
Pull Handle 200.0 mm M8 Aluminium Alloy;LDPE Black

1340320

Price Range
R 2 443,6797 - R 818,1788

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    200.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
Pull Handle 200.0 mm M8 Aluminium Natural

1220505

Price Range
R 570,7034 - R 443,9827

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 300.0 mm M8 Aluminium Natural

1220513

Price Range
R 842,0737 - R 643,4234

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 350.0 mm M8 Aluminium Black

1220519

Price Range
R 666,5741 - R 518,5599

Stock Levels
14 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 500.0 mm M8 Aluminium Black

1220527

Price Range
R 744,7253 - R 579,3854

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 406.0 mm (L) M8 Silver

1340317

Price Range
R 2 603,6334 - R 871,7904

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
Pull Handle 250.0 mm M8 Aluminium Alloy;LDPE Black

1340321

Price Range
R 2 423,5565 - R 811,458

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Width
    40.0 mm
  • Mounting Hole Distance
    250.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
U-Handle 250.0 mm M8 Stainless Steel Natural

38424070250E

Price Range
R 1 060,4481 - R 1 060,4481

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
U-Handle 350.0 mm M8 Stainless Steel Natural

38424070350E

Price Range
R 1 208,6079 - R 1 208,6079

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
U-Handle 100.0 mm M10 Stainless Steel Natural

2844035100E

Price Range
R 193,496 - R 193,496

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    100.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
Pull Handle 350.0 mm M8 Stainless Steel

4844070350E

Price Range
R 746,8291 - R 746,8291

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
Pull Handle 400.0 mm M8 Stainless Steel Natural

4844070400E

Price Range
R 832,6256 - R 832,6256

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    400.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
U-Handle 350.0 mm M8 Stainless Steel Natural

38414070350E

Price Range
R 1 179,0537 - R 1 179,0537

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
U-Handle M5 200.0 mm Stainless Steel

6844040200E

Price Range
R 348,1398 - R 348,1398

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    8.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M5 100.0 mm Stainless Steel

6844040100E

Price Range
R 303,439 - R 303,439

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    100.0 mm
  • Thread Length
    8.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 300.0 mm M8 Stainless Steel

4844070300E

Price Range
R 685,192 - R 685,192

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
Pull Handle 250.0 mm M8 Stainless Steel

4844070250E

Price Range
R 595,7904 - R 595,7904

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
U-Handle 80.0 mm M10 Stainless Steel Natural

284403580E

Price Range
R 178,7124 - R 178,7124

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    80.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
U-Handle 250.0 mm M8 Stainless Steel Natural

38414070250E

Price Range
R 1 027,2888 - R 1 027,2888

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890