Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Base Shape | Base Height | Full Material | Base Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 3,1236 - R 5,689 | 41473 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.394 in
10.0 mm
|
Polyvinyl Chloride
|
0.787 in
20.0 mm
|
|||||
R 6,9917 - R 15,3924 | 33784 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.591 in
15.0 mm
|
Polyvinyl Chloride
|
1.181 in
30.0 mm
|
|||||
R 1,423 - R 3,3848 | 9515 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.374 in
9.5 mm
|
Low Density Polyethylene
|
0.646 in
16.4 mm
|
|||||
R 6,8053 - R 16,0985 | 17108 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
1 in
25.4 mm
|
Thermo Plastic Rubber
|
0.874 in
22.2 mm
|
|||||
R 3,0997 - R 7,2753 | 1472 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.374 in
9.5 mm
|
Thermo Plastic Rubber
|
0.689 in
17.5 mm
|
|||||
R 5,03 - R 15,1182 | 4238 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.63 in
16.0 mm
|
Low Density Polyethylene
|
1.772 in
45.0 mm
|
|||||
R 2,0993 - R 4,7005 | 2612 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.626 in
15.9 mm
|
Low Density Polyethylene
|
0.748 in
19.0 mm
|
|||||
R 1,8598 - R 4,1742 | 201 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.445 in
11.3 mm
|
Low Density Polyethylene
|
0.76 in
19.3 mm
|
|||||
R 9,8229 - R 21,6796 | 4935 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.984 in
25.0 mm
|
Polyvinyl Chloride
|
1.201 in
30.5 mm
|
|||||
R 5,1145 - R 12,0223 | 2738 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.469 in
11.9 mm
|
Thermo Plastic Rubber
|
0.78 in
19.8 mm
|
|||||
R 3,466 - R 8,1524 | 9992 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.374 in
9.5 mm
|
Thermo Plastic Rubber
|
0.646 in
16.4 mm
|
|||||
462182 | R 17,6685 - R 54,6938 | 1 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.906 in
23.0 mm
|
Natural Rubber
|
1.378 in
35.0 mm
|
||||
R 2,7756 - R 6,1917 | 2699 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
1 in
25.4 mm
|
Low Density Polyethylene
|
0.874 in
22.2 mm
|
|||||
R 1,3934 - R 3,1268 | 579 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.28 in
7.1 mm
|
Low Density Polyethylene
|
0.626 in
15.9 mm
|
|||||
R 29,3489 - R 39,6486 | 4455 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.394 in
10.0 mm
|
Acrylonitrile Butadiene Styrene
|
1.575 in
40.0 mm
|
|||||
R 66,0246 - R 66,0246 | 2057 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.472 in
12.0 mm
|
Acrylonitrile Butadiene Styrene
|
1.969 in
50.0 mm
|
|||||
R 8,8906 - R 15,2592 | In production |
Black
|
Round
|
0.724 in
18.4 mm
|
Neoprene Rubber
|
0.728 in
18.5 mm
|
|||||
R 3,3815 - R 6,6221 | 9142 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.374 in
9.5 mm
|
Neoprene Rubber
|
0.689 in
17.5 mm
|
|||||
R 8,4961 - R 14,5829 | 3118 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.984 in
25.0 mm
|
Neoprene Rubber
|
0.886 in
22.5 mm
|
|||||
R 37,1116 - R 37,1116 | 359 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
Hexagonal
|
0.413 in
10.5 mm
|
Galvanized Steel
|
1.378 in
35.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue