Manuel Plier Clamps have a pivoting jaw to allow a large depth when clamping awkward profiles. The jaw spindle can be pre-set during repetitious action to achieve the optimum clamping distance and pressure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Spindle Thread Size | Throat Depth | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 828,6053 - R 946,7389 | 5 In stock - Delivery conditions may apply, visit our FAQs |
8.504 in
216.0 mm
|
3/8-16
|
2.748 in
69.8 mm
|
|||||||
R 733,1893 - R 837,7272 | 3 In stock - Delivery conditions may apply, visit our FAQs |
8.5 in
215.9 mm
|
3/8-16
|
2.748 in
69.8 mm
|
|||||||
R 485,8857 - R 555,1572 | 8 In stock - Delivery conditions may apply, visit our FAQs |
6.5 in
165.1 mm
|
5/16-18
|
1.748 in
44.4 mm
|
|||||||
R 386,4683 - R 441,5671 | 10 In stock - Delivery conditions may apply, visit our FAQs |
5.126 in
130.2 mm
|
1/4-20
|
1.126 in
28.6 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue