A guide to plastic end caps
End caps are used as covers to protect against damage and contaminants on a range of applications. We've designed this guide to help you understand end caps and their uses, including:
- Protecting pipes and tubes with end caps
 - Other applications of the plastic end cap
 - Why plastics are ideal for end caps
 - Types of plastic end caps
 - Sizing
 
At Essentra, we manufacture a range of plastic end cap products available in different sizes, materials and colours, such as red, yellow, blue, black and white, to suit your application.
Protecting pipes and tubes with end caps
Damage to pipes threaten safety, the environment and system reliability. When damaged, metal is vulnerable to corrosion from moisture and contaminants, or even extreme temperature changes. Corrosion is also a constant threat even when there is no impact. All it takes is for moisture and debris to enter the pipe.
End-cap protection is critical, fitting over the outside diameter of your pipe. But pipes aren’t the only applications that need capping. For example, exposed tubes, such as those on scaffolding, need end caps to protect the general public and workers. Tube end caps can prevent serious injuries. Tube caps for packaging are another common need – so are caps for end use. These are only some of the benefits of end caps.
Other applications of the plastic end cap
Damage can also happen during manufacturing processes, specifically masking. High-temperature protective end caps prevent contamination to keep your application’s internal body clean. Plastic end caps are also needed to protect electrical connectors from dust and other contaminants. They’re used on rods – caps even have end uses, providing a finishing touch to furniture applications for a neat appearance.
Different shapes are also available, from round to square plastic caps. You can even find rectangular PVC caps.
Why plastics are ideal for end caps
Plastics are the ideal materials for end caps, no matter what the application. They come in a range of materials, from soft and flexible vinyls to impact-resistant LDPE. Threaded pipe caps and plugs are normally for heavier duty applications. Nylon end caps are available, but the material’s rigidity makes it ideal for threaded fittings that need long lasting or permanent protection.
Types of plastic end caps
Most end caps are push fit for both threaded and non-threaded applications. You can learn more about caps, both push fit and threaded, in our Ultimate guide to caps and plugs.
- Round pipe end caps also designed for tubes and rods
 - LDPE – durable, lightweight & 100% recyclable
 - Excellent protection for transport and storage
 - Maximum temperature: 79.4˚C (175˚F)
 
Use for: Protection during transportation and storage
Circular end cap connector
- Cost-effective protection
 - Protects against dirt, dust, and moisture during transit and storage
 - LDPE
 
Use for: Circular connectors with standard threads
- Protects threaded or non-threaded pipe ends
 - Resistant to cracking or splitting under normal use
 - Outstanding toughness and puncture-resistant
 - PE for good flexibility
 - Easy assembly and removal
 
Use for: Protection during transportation and storage
- Flexible PVC can stretch on to larger dimensions for snug fit
 - No tearing, splitting or shredding
 - Airtight seal while also insulating and cushioning
 - Shock resistance – great for protection in transport
 - Maximum temperature: 176.7˚C (350˚F)
 
Use for: Fence posts and other end uses; all masking processes, except blasting
- Protects driveshafts and the surrounding bearings from oil and chemicals
 - Available for ANSI/SAE, DIN748, IEC 600-72, and ISO R775 driveshafts
 - Impact-resistant LDPE
 
Use for: Protection during transportation and storage
Tapered cap & plugs – standard
- Can be used as a cap or plug
 - Caps multiple outer diameters or plugs multiple inner diameters
 - Red or blue LDPE
 - Available with wide flange for added protection on bearing surfaces
 
Use for: Protection during transportation & storage
Plastic caps for tubing – packaging
- Internal rib that provides a quick and tight fit on tube containers
 - LDPE
 
Use for: Packaging tube I.D.s with 1/4" through 1-3/4" with .045" wall thickness
- PVC provides flexibility and snug fit
 - Glossy, attractive finish for decorative end use
 
Use for: Hanging packaging tubes or tools from a hook
Plastic end caps: sizing
A firm fit is paramount for end caps to ensure end caps don’t fall off, exposing your application to damage and ingress. If height is relevant, you want to measure the inside height of the area of your application that needs capping.
Depending on the type of end cap you plan on using, it’s the outside and inside diameters that you need to match to the manufacturer’s caps.
Let’s say you want to use a standard tapered cap. Follow these steps to get the dimensions you’ll need.
Step 1:
Measure the outside diameter of your application, end to end, as shown here.
Step 2:
Measure the distance between the inner lips, as shown here.
Note: If you’re using a flexible material such as PVC, you won’t need an exact measurement. PVC can stretch across multiple diameters. Still, it’s best to get the precise measurement so that you can estimate the leeway you have.
Our standard tapered end cap is made of LDPE, so you’ll want the exact inside and outside diameters. Once you have those, you can match your measurements with those on our website for that product. Measurements are available in both imperial and metric units.
Step 3:
Match your measurements online to those of our tapered caps. If you’re looking for say, 5/8" plastic end caps, you’ll find it listed in decimals: 0.625. Or, for example, 2 3/8" plastic pipe caps will be listed as 2.375 and a 1 3/4 plastic cap will appear as 1.75.
Below is a snippet of sizes available for these caps. We’ll stick with inches for this example, but it works the same for millimetres. Notice that sizes are listed within ranges. If your inside and outside diameters fall within a particular range, that’s the size you should use.
Download free CADs and try before you buy
Free CADs are available for most solutions, which you can download. You can also request free samples to make sure you’ve chosen exactly what you need. If you’re not quite sure which end cap will work best for your application, our experts are always happy to advise you.
Whatever your requirements, you can depend on fast despatch. Request your free samples or download free CADs now.
Questions?
Email us at sales@essentracomponents.co.uk or speak to one of our experts for further information on the ideal solution for your application 0345 528 0474.