The Benefits Of Using Masking Caps For Powder Coating

Masking Caps on purple background

Masking caps are sometimes called powder-coating caps, even though they’re used in all masking processes. They solve the challenge of protecting specific areas of components from overspraying powder coating. Masking caps cover features such as studs or shafts, which need to remain free of coating for functional or aesthetic reasons. In this guide, we’ll take a closer look, covering:

What is Powder Coating?

Powder coating is a dry finishing technique used to apply a durable protective layer of paint or coating onto various surfaces, typically metal. The process involves electrostatically charging fine particles of pigment and resin, which are then sprayed onto the surface. This is typically done with a powder-spray gun or a fully automated line. 

Grounded parts attract the powder via this electrostatic attraction. Following application, parts are cured in an oven, melting and cross-linking the powder to produce a durable, scratch-resistant finish. Typically, powder coatings cure at temperatures at around 200°C for 10 to 15 minutes, followed by cooling. However, the precise curing temperature and duration will vary based on the specifications of the powder-coating-resin manufacturer. 

Another less-common process involves UV-curable (UVC) powder coatings. The infrared curing process doesn’t rely on heat, so curing is shorter – between one and five minutes – and requires lower temperatures. Some resins can cure at 80ºC.

Minimising environmental impact

The durability of powder coating reduces the frequency of replacements compared to liquid paint and prevents flaking, thus minimising environmental impact. Another aspect is that powder coatings don’t have volatile organic compounds (VOCs) or carrier fluids. This makes its chemical composition more environmentally benign than paint, mitigating the release of harsh chemicals into the air. 

Types of Masking Caps

Each type of masking cap serves a specific purpose and offers unique features to ensure effective masking during the powder-coating process. Choosing the right type of powder-coating caps depends on factors such as the shape and size of the component and the level of protection and temperature resistance needed for the application. 

Easy Pull Masking Caps

Easy-Pull Masking Caps

High-temperature masking caps offer excellent protection for end tip profiles, such as rods, pipes, and tubes. 

Style options include a flanged design and an internal seal that provides a secure fit, or caps that feature an ergonomic finger pull-tab for easier removal.

Easy Pull Masking Caps

Material choices:

  • Silicone, maximum temperature: 316°C – can be used multiple times
  • EPDM, maximum temperature: 218°C – can be used multiple times
  • PVC, maximum temperature: 218°C – economical option for one-time use
Flexible End Caps - Acid Resistance

Flexible End Caps – Acid Resistance

For powder coating, these are used to mask applications for lower-temperature curing processes.

  • Protects threads and non-threaded tips 
  • Stretches on to larger diameters for a snug fit 
  • Hanging tab for use with wire hooks
  • Resists acid – ideal for pretreating metal in acid batch

Material choices:

  • TPR, maximum temperature: 95°C
  • TPE, maximum temperature: 95°C
Flexible End Caps - High Temp

Flexible End Caps – High Temp

Cost-effective cap that provides excellent flexibility and durability. For aesthetic reasons, it can also be used on finished applications. 

  • Excellent chemical resistance
  • Made of PVC in black or yellow
  • For one-time use
  • 218°C
Masking Straight Caps

Masking Straight Caps

Used to mask studs and tube ends. If inverted, they can also be used to plug holes.

  • Excellent sealing capabilities 
  • Available in blue, black, white, green, grey, pink, and yellow 
  • Can be used multiple times

Material choices:

  • Silicone – premium material with maximum temperature: 316°C
  • EPDM – economical option with maximum temperature: 218°C
Masking Washer Caps

Masking Washer Caps

Protects threaded and non-threaded end tips. Versatile – designed as a cap, but can also be used as a masking plug. 

  • Masks off grounding area 
  • Provides edge protection to ensure that the application hole is safe from contaminants and damage
  • Can be used multiple times

Material choices:

  • Silicone – premium material with maximum temperature: 316°C
  • EPDM – economical option with maximum temperature: 218°C

What are the Advantages of Using Masking Caps for Powder Coating?

For precise finishing, proper powder-coat masking is essential to protect designated areas from overspray during the coating process. Let’s look at the reasons why it’s smart to use masking caps:

  • Accuracy: Masking caps ensure precise coverage, safeguarding specific component areas from powder coating. This prevents overspray, ensuring clean finishes.
  • Efficiency: By covering non-coating areas, masking caps reduce masking tape usage and preparation time, streamlining the process.
  • Protection: These caps shield critical features like threads and holes from coating overspray, preserving functionality.
  • Flexibility: Available in various sizes and materials, masking caps fit diverse component geometries and requirements.
  • Quality: By maintaining precise masking, masking caps contribute to consistent coating thickness and overall product quality.
  • Cost-effectiveness: Minimising material waste and rework, masking caps reduce costs associated with overspray cleanup.

To better understand masking solutions, check out our expert’s helpful article, Masking – A quick buyer's guide.

When to Use Masking Plugs

Masking plugs block off holes or other cylindrical features that need to be protected from overspray. Unlike masking caps, which cover the outer surface of a feature, plugs are inserted into the openings themselves, providing a secure seal and ensuring comprehensive protection. 

View our range of masking plugs

When Masking Tape Makes More Sense

Masking tape becomes the preferred choice in situations where the areas requiring protection feature irregular shapes or complex geometries. Masking tape provides the agility needed to navigate these intricate details and ensure thorough masking.

Our experts have put together a guide to help you understand more. Check out How to choose the right high-temperature masking tape.
 

Masking Tapes

Masking tape’s flexibility allows it to conform closely to the contours of the part, ensuring comprehensive coverage and protection. Masking tape offers versatility, as it can be easily cut and applied precisely to specific areas without the need for custom tooling or moulds, making it a cost-effective solution for smaller-scale or one-off production runs. 

View our range of high-temperature masking tapes

Materials for Masking Caps

There are several factors to consider when choosing powder-coating caps. 

  1. The material must have the ability to withstand the powder-coating process, or more specifically, the curing temperature. For a traditional curing oven, you need high-temperature masking caps. For curing UVC powder-coated applications,  heat-resistant caps aren’t as important.  
  2. Verify the material’s compatibility with chemicals present. You want to know that the material will resist degradation if it comes into contact with the chemicals you know will be present. 
  3. For high-temperature curing, prioritise materials that maintain flexibility and elasticity at those temperatures, providing a secure fit and preventing leakage. Select a durable material resistant to tearing, punctures, and abrasion, capable of withstanding repeated use. 
  4. Assess the ease of installation and removal, prioritising materials that are easy to manipulate for a tight seal without leaving residue or causing damage. 
  5. Evaluate the material's cost relative to its performance, considering that higher-quality materials may offer better longevity and cost savings over time. 

You can learn more in our Masking Materials Selection Guide.

Materials: At a Glance 

  Silicone EPDM PVC TPE TPR
Stands up to  200°C curing temps    
For low-temperature curing      
Maintains flexibility at high temps    
Easy to install and remove
Economical      

 

Download free CADs and try before you buy

Free CADs are available for most solutions, which you can download. You can also request free samples (some exclusions apply) to ensure the product you’ve chosen is exactly what you need. 

If you’re not quite sure which solution will work best for your application, our experts are always happy to advise you.

Request your samples or download free CADs now.

Questions?

Email us at sales@essentracomponents.co.uk or speak to one of our experts for further information on the ideal solution for your application 0345 528 0474.