Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
0.2998 RM - 0.3321 RM 2336 In stock
13.5 mm
White
10.3 mm
0.1408 RM - 0.156 RM 2468 In stock
8.0 mm
White
8.0 mm
0.3867 RM - 0.428 RM 32091 In stock
16.7 mm
White
10.3 mm
1.0684 RM - 1.1837 RM 117 In stock
33.3 mm
Black
14.3 mm
466874 1.1503 RM - 1.2748 RM 111868 In stock
25.8 mm
White
14.3 mm
2.4652 RM - 2.7318 RM 28369 In stock
42.4 mm
White
14.3 mm
PGM-21 1.7884 RM - 1.982 RM 415338 In stock
48.4 mm
Black
11.5 mm
PGM-15 0.8505 RM - 0.9428 RM 538 In stock
22.6 mm
Black
6.4 mm
466863 1.1503 RM - 1.2748 RM 1436 In stock
38.1 mm
Black
14.3 mm
0.9312 RM - 1.032 RM 1028 In stock
25.0 mm
29.8 mm
Black
2.5 mm
11.5 mm
0.7947 RM - 0.8803 RM 97410 In stock
13.0 mm
Black
6.0 mm
0.6015 RM - 0.6659 RM 123 In stock
23.5 mm
Black
10.5 mm
2.4864 RM - 2.7554 RM Request the lead time here
20.0 mm
22.6 mm
White
10.3 mm
1474 In stock
42.7 mm
White
11.5 mm
1.1073 RM - 1.1655 RM 1144201 In stock
33.3 mm
Black
11.5 mm
0.8274 RM - 0.9167 RM 650632 In stock
23.2 mm
White
10.3 mm
0.7023 RM - 0.7084 RM 3048 In stock
6.4 mm
Black
5.9 mm
108843 In stock
25.8 mm
White
11.5 mm
62MP0187W 0.7023 RM - 0.7084 RM 975843 In stock
6.4 mm
White
5.9 mm
47702 In stock
34.9 mm
White
11.5 mm
  • of 6
Blanking Plug 13.5 mm 10.3 mm Nylon White

462731

Price Range
0.3321 RM - 0.2998 RM

Stock Levels
2336 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    13.5 mm
  • Overall Height
    10.3 mm
Blanking Plug 8.0 mm 8.0 mm Nylon White

462728

Price Range
0.156 RM - 0.1408 RM

Stock Levels
2468 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    8.0 mm
  • Overall Height
    8.0 mm
Blanking Plug 16.7 mm 10.3 mm Nylon White

461285

Price Range
0.428 RM - 0.3867 RM

Stock Levels
32091 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
Blanking Plug 33.3 mm 14.3 mm Nylon Black

466861

Price Range
1.1837 RM - 1.0684 RM

Stock Levels
117 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    33.3 mm
  • Overall Height
    14.3 mm
Blanking Plug 25.8 mm 14.3 mm Nylon White

466874

Price Range
1.2748 RM - 1.1503 RM

Stock Levels
111868 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    25.8 mm
  • Overall Height
    14.3 mm
Blanking Plug 42.4 mm 14.3 mm Nylon White

466880

Price Range
2.7318 RM - 2.4652 RM

Stock Levels
28369 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    42.4 mm
  • Overall Height
    14.3 mm
Blanking Plug 48.4 mm 11.5 mm Nylon Black

PGM-21

Price Range
1.982 RM - 1.7884 RM

Stock Levels
415338 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    48.4 mm
  • Overall Height
    11.5 mm
Blanking Plug 22.6 mm 6.4 mm Nylon Black

PGM-15

Price Range
0.9428 RM - 0.8505 RM

Stock Levels
538 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    22.6 mm
  • Overall Height
    6.4 mm
Blanking Plug 38.1 mm 14.3 mm Nylon Black

466863

Price Range
1.2748 RM - 1.1503 RM

Stock Levels
1436 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    38.1 mm
  • Overall Height
    14.3 mm
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; Black

466869

Price Range
1.032 RM - 0.9312 RM

Stock Levels
1028 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 13.0 mm 6.0 mm Nylon Black

PGM-10

Price Range
0.8803 RM - 0.7947 RM

Stock Levels
97410 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    13.0 mm
  • Overall Height
    6.0 mm
Blanking Plug 23.5 mm 10.5 mm Nylon Black

PGM-19

Price Range
0.6659 RM - 0.6015 RM

Stock Levels
123 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    23.5 mm
  • Overall Height
    10.5 mm
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; ; White

466884

Price Range
2.7554 RM - 2.4864 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Fitting Style
    Push In
  • Head Shape
    Round
  • Hole Type
    Round Hole
Blanking Plug 42.7 mm 11.5 mm Nylon 6 White

62MP1500W


Stock Levels
1474 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    42.7 mm
  • Overall Height
    11.5 mm
Blanking Plug 33.3 mm 11.5 mm Nylon 6 Black

62MP1187

Price Range
1.1655 RM - 1.1073 RM

Stock Levels
1144201 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    33.3 mm
  • Overall Height
    11.5 mm
Blanking Plug 23.2 mm 10.3 mm Nylon 6 White

62MP0750W

Price Range
0.9167 RM - 0.8274 RM

Stock Levels
650632 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    23.2 mm
  • Overall Height
    10.3 mm
Blanking Plug 6.4 mm 5.9 mm Nylon 6 Black

62MP0187

Price Range
0.7084 RM - 0.7023 RM

Stock Levels
3048 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    6.4 mm
  • Overall Height
    5.9 mm
Snap Fit Plug 25.8 mm 11.5 mm Nylon 6 White

62MP0875W


Stock Levels
108843 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    25.8 mm
  • Overall Height
    11.5 mm
Blanking Plug 6.4 mm 5.9 mm Nylon 6 White

62MP0187W

Price Range
0.7084 RM - 0.7023 RM

Stock Levels
975843 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    6.4 mm
  • Overall Height
    5.9 mm
Blanking Plug 34.9 mm 11.5 mm Nylon 6 White

62MP1250W


Stock Levels
47702 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    34.9 mm
  • Overall Height
    11.5 mm