Menu Search

Inserts & Bumpers - Threaded

In stock

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Thread Size All
Show more Show less
Base Diameter All
Base Height All
Bumper Foot Style All
Base Shape All
Material All
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Bumper Foot Style Thread Size Base Shape Material Base Height Base Diameter View
4.2225 RM - 4.6784 RM 8618 In stock
Threaded Insert Bumper
8-32
Round
Rubber
5.1 mm
9.5 mm
TB-1 2.6979 RM - 2.9897 RM 8212 In stock
Threaded Insert Bumper
6-32
Round
Rubber
5.1 mm
9.5 mm
3.8244 RM - 4.2377 RM 303 In stock
Threaded Insert Bumper
M3
Round
Rubber
5.1 mm
9.5 mm
3.6721 RM - 4.069 RM 80 In stock
Threaded Insert Bumper
M4
Round
Rubber
5.1 mm
9.5 mm
TB-5 3.2565 RM - 3.6084 RM Request the lead time here
Round
PA
4.0 mm
9.6 mm
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.2 mm | 0.400 in ; Overall Height - 15.3 mm | 0.602 in

TB-2

Price Range
4.6784 RM - 4.2225 RM

Stock Levels
8618 In stock
Attributes
  • Thread Size
    8-32
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Overall Height
    15.3 mm
  • Base Full Material
    Butyl Rubber
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.2 mm | 0.400 in ; Overall Height - 15.3 mm | 0.602 in

TB-1

Price Range
2.9897 RM - 2.6979 RM

Stock Levels
8212 In stock
Attributes
  • Thread Size
    6-32
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Overall Height
    15.3 mm
  • Base Full Material
    Butyl Rubber
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.0 mm | 0.394 in ; Overall Height - 15.1 mm | 0.594 in

1342660

Price Range
4.2377 RM - 3.8244 RM

Stock Levels
303 In stock
Attributes
  • Thread Size
    M3
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Overall Height
    15.1 mm
  • Base Full Material
    Butyl Rubber
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.0 mm | 0.394 in ; Overall Height - 15.1 mm | 0.594 in

1342662

Price Range
4.069 RM - 3.6721 RM

Stock Levels
80 In stock
Attributes
  • Thread Size
    M4
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Overall Height
    15.1 mm
  • Base Full Material
    Butyl Rubber
Screw-On Feet - Base Diameter - 9.6 mm | 0.378 in ; Base Height - 4.0 mm | 0.157 in ; Stud Length - 5.0 mm | 0.197 in ; Overall Height - 9.0 mm | 0.354 in

TB-5

Price Range
3.6084 RM - 3.2565 RM

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    9.6 mm
  • Base Height
    4.0 mm
  • Insert Height
    5.0 mm
  • Overall Height
    9.0 mm
  • Thread Length
    5.0 mm