Menu Search

PCB Card Guides - Vertical/Snap In/Locking/Latched

In stock

Snap In Locking Vertical Card Guides have a locking tab to securely hold the board in place vertically. These tension guides mount into a square hole to prevent rotation and the snap in element provides fast, easy installation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Height Mounting Method View
VMCGLE-31M-01 0.3701 RM - 0.4098 RM 786 In stock
31.8 mm
Snap In
VMCGE-30M-01 0.5084 RM - 0.5644 RM 5981 In stock
30.0 mm
Snap In
Vertical Card Guide - UL94 V-2 ; Height 31.8 mm | 1.252 in

VMCGLE-31M-01

Price Range
0.4098 RM - 0.3701 RM

Stock Levels
786 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    31.8 mm
  • Maximum Operating Temperature
    85 °C
Vertical Card Guide - UL94 V-2 ; Height 30.0 mm | 1.181 in

VMCGE-30M-01

Price Range
0.5644 RM - 0.5084 RM

Stock Levels
5981 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    30.0 mm
  • Maximum Operating Temperature
    85 °C