Menu Search

PCB Standoffs - Hexagonal/Imperial Threaded /Self Tapping/PVC

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Shape All
16 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
0.366 RM - 0.4051 RM 5047 In stock
Hexagonal
0.8259 RM - 0.9141 RM 5100 In stock
Hexagonal
0.6211 RM - 0.6882 RM 21038 In stock
Hexagonal
1.1411 RM - 1.2643 RM 1042 In stock
Hexagonal
HS-4-6 0.6251 RM - 0.6929 RM 3028 In stock
Hexagonal
0.5329 RM - 0.5907 RM 2286 In stock
Hexagonal
1.6431 RM - 1.8206 RM 186 In stock
Hexagonal
0.7057 RM - 0.7822 RM 182 In stock
Hexagonal
1.0384 RM - 1.1505 RM 1570 In stock
Hexagonal
2.1673 RM - 2.4013 RM 2140 In stock
Hexagonal
0.0998 RM - 0.1109 RM 258 In stock
Hexagonal
0.593 RM - 0.6561 RM 781 In stock
Hexagonal
0.8329 RM - 0.9222 RM 8130 In stock
Hexagonal
0.7144 RM - 0.7921 RM 9783 In stock
Hexagonal
0.4693 RM - 0.5201 RM 10211 In stock
Hexagonal
1.3886 RM - 1.5398 RM 9110 In stock
Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.252 in ; Spacer Length 31.8 mm | 1.252 in

HS-6-10

Price Range
0.4051 RM - 0.366 RM

Stock Levels
5047 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.252 in ; Spacer Length 22.2 mm | 0.874 in

HS-6-7

Price Range
0.9141 RM - 0.8259 RM

Stock Levels
5100 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.252 in ; Spacer Length 15.9 mm | 0.626 in

HS-6-5

Price Range
0.6882 RM - 0.6211 RM

Stock Levels
21038 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.252 in ; Spacer Length 44.5 mm | 1.752 in

HS-6-14

Price Range
1.2643 RM - 1.1411 RM

Stock Levels
1042 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #4 ; Distance Across Flats 4.8 mm | 0.189 in ; Spacer Length 19.1 mm | 0.752 in

HS-4-6

Price Range
0.6929 RM - 0.6251 RM

Stock Levels
3028 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.252 in ; Spacer Length 12.7 mm | 0.5 in

HS-6-4

Price Range
0.5907 RM - 0.5329 RM

Stock Levels
2286 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #8 ; Distance Across Flats 9.5 mm | 0.374 in ; Spacer Length 76.2 mm | 3 in

HS-8-24

Price Range
1.8206 RM - 1.6431 RM

Stock Levels
186 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #4 ; Distance Across Flats 4.8 mm | 0.189 in ; Spacer Length 25.4 mm | 1 in

HS-4-8

Price Range
0.7822 RM - 0.7057 RM

Stock Levels
182 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #8 ; Distance Across Flats 9.5 mm | 0.374 in ; Spacer Length 44.5 mm | 1.752 in

HS-8-14

Price Range
1.1505 RM - 1.0384 RM

Stock Levels
1570 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #8 ; Distance Across Flats 9.5 mm | 0.374 in ; Spacer Length 50.8 mm | 2 in

HS-8-16

Price Range
2.4013 RM - 2.1673 RM

Stock Levels
2140 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #4 ; Distance Across Flats 4.8 mm | 0.189 in ; Spacer Length 9.5 mm | 0.374 in

HS-4-3

Price Range
0.1109 RM - 0.0998 RM

Stock Levels
258 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #4 ; Distance Across Flats 4.8 mm | 0.189 in ; Spacer Length 22.2 mm | 0.874 in

HS-4-7

Price Range
0.6561 RM - 0.593 RM

Stock Levels
781 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.252 in ; Spacer Length 25.4 mm | 1 in

HS-6-8

Price Range
0.9222 RM - 0.8329 RM

Stock Levels
8130 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.252 in ; Spacer Length 19.1 mm | 0.752 in

HS-6-6

Price Range
0.7921 RM - 0.7144 RM

Stock Levels
9783 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #4 ; Distance Across Flats 4.8 mm | 0.189 in ; Spacer Length 12.7 mm | 0.5 in

HS-4-4

Price Range
0.5201 RM - 0.4693 RM

Stock Levels
10211 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - ; #8 ; Distance Across Flats 9.5 mm | 0.374 in ; Spacer Length 25.4 mm | 1 in

HS-8-8

Price Range
1.5398 RM - 1.3886 RM

Stock Levels
9110 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-0