EPDM adhesive gasketing tape is a closed cell foam offering great barrier protection from moisture and air. Offers excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures and is suitable for outdoor use. Ideal for applications, including; HVAC, Appliance, Construction and General assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Item Code | Price range | Availability | Overall Thickness | Overall Width | View |
|---|---|---|---|---|---|
| 13.6159 USD - 15.0869 USD | 7945 In stock |
|
0.787 in
20.0 mm
|
||
| 7.5757 USD - 8.3942 USD | Request the lead time here |
|
0.591 in
15.0 mm
|
||
| 9.8959 USD - 10.965 USD | 2061 In stock |
|
0.787 in
20.0 mm
|
||
| 18.8315 USD - 20.8659 USD | 10 In stock |
|
0.591 in
15.0 mm
|
||
| 7.5757 USD - 8.3942 USD | 20811 In stock |
|
0.394 in
10.0 mm
|
||
| 33.5628 USD - 37.1886 USD | 1051 In stock |
|
1.181 in
30.0 mm
|
||
| 11.8224 USD - 13.0996 USD | 16083 In stock |
|
0.394 in
10.0 mm
|
||
| 12.4556 USD - 13.8012 USD | 1494 In stock |
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Please note that there is also a minimum order value of S$150 (US$115) for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue