Why Flange Covers are Essential
Flange covers, also referred to as flange protectors or flange face protectors, are devices used to cover and safeguard flanged connections for flange protection. Flange covers are mechanical components that connect pipes, valves, or other equipment, providing a secure and leak-proof joint. So they are useful for pipe protection and provides safety to protect flanges. In this article we cover:
What are Flange Covers?
Flange covers, also referred to as flange protectors or flange face protectors, are devices used to cover and safeguard flanged connections. Flange covers are mechanical components that connect pipes, valves, or other equipment, providing a secure and leak-proof joint.
Flange protectors are often required by safety regulations and industry standards, particularly in industries where safety is of utmost importance, such as oil refineries, chemical plants, and nuclear facilities. By using flange protectors, companies ensure compliance with safety guidelines and demonstrate their commitment to maintaining a safe working environment.
Benefits of Using Flange Covers for Protection
Why do you need flange protection covers? They offer multiple benefits, including:
- Leak Prevention: Flange protectors provide a protective barrier between flange joints and the external environment, effectively reducing the risk of leaks. This is particularly critical in situations where flange covers handle hazardous or corrosive fluids that could pose a safety hazard if released. By acting as a containment measure, flange covers help prevent leaks and protect personnel, equipment, and the surrounding environment.
- Corrosion Protection: Flanges are susceptible to corrosion due to exposure to moisture, chemicals, or atmospheric conditions. By acting as a physical barrier, flange protectors shield the flange surfaces from corrosive agents. This prolongs the life of the flanges, reducing maintenance and replacement costs over time.
- Environmental Preservation: Flange protectors play a vital role in preventing fluid leaks into the environment, thereby safeguarding the surrounding ecosystem. This is particularly crucial in industries such as oil and gas, chemical processing, and wastewater treatment, where accidental leaks can have severe environmental consequences.
- Equipment Safeguarding: Flange covers protect the integrity of flanges and associated equipment. They act as a shield, protecting flanges against external elements such as dust, dirt, debris, and potential impact damage. By keeping the flange surface clean and protected, flange covers contribute to the overall reliability and longevity of the equipment.
Flange Cover Types and Applications
Flange protectors come in different types to accommodate the specific needs and requirements of various applications. You can get ribbed pipe plugs, recessed pipe caps, flexible pipe caps, pipe end caps, and covers with flexible ribs.
You can learn about flange types and faces, and more on how to protect them, along with sizing compatible nominal pipe diameters. See A Guide to Flanges.
Examples of plastic flange protectors include:
Adhesive Full-Face Flange Protectors
Adhesive flange protectors offer an easy peel and stick design for fast application. Cover the entire sealing surface, including bolt holes with a tight seal while preventing any exposure of the flange surface. This comprehensive protection helps minimize the risk of leaks, corrosion, and damage to the flange. Made of polyethylene (PE) and meets ANSI B16.5 and ASME B16.47 specifications.
Common applications:
- Food and Beverage Industry: Piping systems, tanks, and processing equipment where sanitary requirements are needed
- Chemical Processing: Used for connecting pipelines, reactors, storage tanks, distillation columns, and other equipment
Push-In Full Face Flange Protectors
Pipe flange cover with simple push-in design features flexible fins that ensure a snug fit into the bore every single time. Requires no fasteners to assemble. Made of LDPE and meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 specifications.
Common applications:
- Pharmaceutical and Medical Applications: Compatible with pharmaceutical-grade materials. These flange protectors are used to safeguard flanges in pharmaceutical manufacturing equipment, storage vessels, and medical devices
- Water and Wastewater Treatment: Effective protection for flanges in piping systems, valves, and equipment where resistance to water, chemicals, and corrosion is required.
Raised Face Flange Protector Plugs
Protects raised machine face and pipe interiors from dirt and moisture, during shot and sand blasting operations. The plug has a tapered design that snugly fits into the pipe’s interior and requires no fasteners for installation. The plug does not cover the bolt holes on the flange. Made of PE and meets ANSI and ASME B16.5 specifications.
Common applications:
- Oil and Gas: Protects wellhead equipment, valves, and pipelines
- Refineries and Petrochemical Plants: Safeguards pipelines, vessels, and equipment with raised face flanges
Bolt hole flange protectors are easy to fit and provide cost effective full-face protection. Designed with multiple holes to match the flanges bolt hole diameter and bolt circle. Four pre-punched holes allow cable ties to be easily attached for a secure fit. When needed, other fastening products such as retainer plugs, pins and washers can also be applied. Made of polypropylene (PP) and meets ANSI B16.5 and ASME B16.47 specifications.
Common applications:
- Water and Wastewater Treatment: Protects flanges in pipelines, pumps, and valves. Also protects against corrosion, contaminants, and potential damage
- Oil & Gas: Helps maintain the integrity of flange connections on oil well pipes, preventing leaks and protecting against corrosion or fouling caused by aggressive substances
Studded Raised Face Flange Protectors
The studs on the protector align with the bolt holes on the flange, ensuring a secure and snug fit. This prevents the protector from shifting or loosening, even during transportation or in challenging operational conditions, providing reliable protection to the flange. Made of polyethylene (PE) and meets ANSI B16.5 and API specifications.
Common applications:
- Oil & Gas: Secures pipelines for the transportation of crude oil, natural gas, refined products, and other fluids. Also installed on the bolt holes of flanges at pipeline joints to prevent ingress of moisture, dirt, or debris that could lead to corrosion or compromise the integrity of the connection.
- Chemical Processing Industry: Protects flange connections in pipelines, reactors, storage tanks, and various equipment used in handling corrosive chemicals, acids, and alkalis.
You can learn more about pipe flange protectors in Pipe & Flange Protection: A Quick Buyer’s Guide.
Key Factors to Consider When Choosing Flange Covers
Always take the following points into account when determining the right flange protectors for your needs.
- Flange Size and Dimensions: Ensure you match the size and dimensions of the flanges you need to protect. This includes considering the bolt hole pattern, face type – raised or flat face, for example –, and overall dimensions to ensure a proper effective coverage.
- Pressure class: Pressure class signifies the marginal pressure level under which the flange can safely function and sustain. Each standard comes with several pressure levels available, from high-pressure to low-pressure tolerance. The pressure levels of flange protection covers connected to the flanges must be the same as those of valves and pipes in service. The most common industry pressure class is ASME 150# per B16 spec.
- Material Compatibility: Evaluate the compatibility between the flange covers and the environment of its application. If the flange cover will be exposed to chemicals or corrosive environments, for example, plastic flange covers are a good choice.
- Installation and Removal: Consider the ease of installation and removal of the flange covers. Look for covers that can be easily installed and secured in place without the need for complex tools or excessive effort. Quick and convenient installation and removal procedures minimize downtime and maintenance requirements.
Flange Covers and Workplace Safety
Flange covers play a vital role in promoting workplace safety in industries that use flange connections. Flange protectors contribute to ensuring a safe working environment:
- Hazard Protection: Flange covers act as protective barriers, safeguarding workers from potential hazards associated with flange connections. These covers prevent direct contact with sharp edges, hot surfaces, or hazardous substances, reducing the risk of injuries or exposure to harmful materials.
- Leak Prevention: By securely covering flange connections, flange pipe protectors help prevent leaks and spills. This is crucial in environments where flanges are used to contain pressurized fluids or hazardous substances. By minimizing the risk of leaks, flange covers protect workers from exposure to potentially dangerous materials and reduce the potential for slips, trips, or falls caused by slippery substances.
- Energy Control: Flange face protectors assist in containing pressure and energy within the system. In situations involving high-pressure systems or equipment, these covers help prevent sudden releases or discharges, ensuring that energy is effectively contained, controlled, and safely dissipated.
- Visibility and Safety Signage: Flange bearing covers can be made with high-visibility colors or incorporate safety signage, such as warning labels or instructions. These visual cues draw attention to the presence of flange connections and remind workers of associated hazards. Clear marking and labeling ensure that workers are aware of proper safety procedures and precautions when working near flanges.
- Regulatory Compliance: Using pipe flange protectors demonstrates compliance with workplace safety regulations and industry standards.
Why Flange Covers Are an Essential Component for Pipeline Safety and Reliability
Flange covers are indispensable for pipeline safety and reliability. They provide environmental protection, enhance personnel safety, prevent leaks, mitigate corrosion, and promote regulatory compliance. Incorporating pipe flange protectors as part of comprehensive pipeline maintenance and safety programs is essential for safeguarding assets, protecting the environment, and ensuring the smooth and reliable operation of pipeline systems.
Download free CADs and try before you buy
Free CADs are available for most solutions, which you can download. You can also request free samples to make sure you’ve chosen the right product for what you need.
If you’re not quite sure which solution will work best for your application, our experts are always happy to advise you.
Whatever your requirements, you can depend on fast dispatch. Request your free samples or download free CADs now.
Questions?
Email us at sales@essentracomponents.com or speak to one of our experts for further information on the ideal solution for your application 800-847-0486.