Quantity | Unit price |
---|---|
1 - 499 | $0.6191 |
500 - 999 | $0.3103 |
1000 - 4999 | $0.124 |
5000 - 49999 | $0.0553 |
50000 - 99999 | $0.0524 |
100000 + | $0.0496 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 3.2 mm |
---|---|
Compatible Tube Size | 0.125 in |
Color | Red |
Compatible Thread Sizes (All) | 5/16-24 |
Compatible Thread Standard | JIC |
Compatible Thread Standard (All) | UNF |
Fitting Style | Threaded |
Full Material | Low-Density Polyethylene |
Material | LDPE |
JIC Fitting Size | 2 |
Specifications | MIL-C5501/1, MIL-C52078, NAS-833, NAS-815 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue