Quantity | Unit price |
---|---|
1 - 99 | $1.968 |
100 - 199 | $0.9809 |
200 - 999 | $0.3937 |
1000 - 9999 | $0.1741 |
10000 - 19999 | $0.1651 |
20000 + | $0.1574 |
Color | Red |
---|---|
Compatible Thread Sizes (All) | 1-1/2-12 |
Compatible Thread Standard | JIC |
Compatible Thread Standard (All) | UNF |
Fitting Style | Threaded |
Full Material | Low-Density Polyethylene |
Material | LDPE |
JIC Fitting Size | 1-1/2-12 |
Specifications | MIL-C5501/1, MIL-C52078, NAS-833, NAS-815 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue