Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 19.0 mm |
---|---|
Leaf Thickness | 0.748 in |
Overall Length | 27.0 mm |
Overall Length | 1.063 in |
Overall Thickness | 19.0 mm |
Overall Thickness | 0.748 in |
Overall Width | 50.0 mm |
Overall Width | 1.969 in |
Adapter | Adapter Not Included |
Color | Black |
Finish | Black Powder-Coated |
Full Material | Die Cast Zinc Alloy |
Hinge Type | Bearing Hinge |
Material | Zinc Alloy |
Mounting Method | Open Holes |
Mounting Orientation | Universal |
Mount Style | Surface Mount |
Number of Mounting Holes | 3 |
Pin Material | Stainless Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue