Menu Search

Adhesive Base Support - Non-Locking

In stock

Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Panel Thickness A Range Base Length Spacer Length View
$0.4655 - $0.5291 1000 In stock
0.157 in
0.701 in
0.874 in
CBSB-4-01A-RT $0.4208 - $0.4781 1000 In stock
0.157 in
0.701 in
0.252 in
$0.4853 - $0.5518 1000 In stock
0.157 in
0.701 in
1.126 in
$0.4462 - $0.5069 15000 In stock
0.157 in
0.701 in
0.626 in
CBSB-12-01A-RT $0.4557 - $0.5179 3000 In stock
0.157 in
0.701 in
0.752 in
CBSB-3-01A-RT $0.4148 - $0.4712 2000 In stock
0.157 in
0.701 in
0.189 in
$0.4307 - $0.4897 1000 In stock
0.157 in
0.701 in
0.563 in
$0.4753 - $0.5404 1000 In stock
0.157 in
0.701 in
1 in
$0.4269 - $0.4851 8000 In stock
0.157 in
0.701 in
0.374 in
$0.4368 - $0.4964 1000 In stock
0.157 in
0.701 in
0.5 in
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 22.2 mm | 0.874 in

CBSB-14-01A-RT

Price Range
$0.5291 - $0.4655

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 6.4 mm | 0.252 in

CBSB-4-01A-RT

Price Range
$0.4781 - $0.4208

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 28.6 mm | 1.125 in

CBSB-18-01A-RT

Price Range
$0.5518 - $0.4853

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 15.9 mm | 0.626 in

CBSB-10-01A-RT

Price Range
$0.5069 - $0.4462

Stock Levels
15000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 19.1 mm | 0.752 in

CBSB-12-01A-RT

Price Range
$0.5179 - $0.4557

Stock Levels
3000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 4.8 mm | 0.188 in

CBSB-3-01A-RT

Price Range
$0.4712 - $0.4148

Stock Levels
2000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 14.3 mm | 0.563 in

CBSB-9-01A-RT

Price Range
$0.4897 - $0.4307

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 25.4 mm | 1 in

CBSB-16-01A-RT

Price Range
$0.5404 - $0.4753

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 9.5 mm | 0.374 in

CBSB-6-01A-RT

Price Range
$0.4851 - $0.4269

Stock Levels
8000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 12.7 mm | 0.5 in

CBSB-8-01A-RT

Price Range
$0.4964 - $0.4368

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F