Menu Search

Adhesive Full Face Flange Protector - Compatible Nominal Pipe Size 203.2 mm | 8 in ; Class Pressure Rating (All) 150 ; Outside Diameter 342.9 mm | 13.5 in

Full-face protectors with a peel and stick design are made from black polyethylene. The adhesive bonds tightly and does not leave residue under normal conditions. Meets ANSI B16.5 and ASME B16.47 specification and has a 150 pound (lb) rating. Offers full-faced outside diameter protection. No fasteners needed.
Item code:

PG150-8A

27 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $12.7765
10 - 24 $9.9457
25 - 124 $5.6768
125 - 249 $5.5708
250 - 374 $5.3892
375 - 499 $5.1166
500 + $4.8292
Standard pack: 25

Order in multiple of 5

Total price:

$12.78

1 x $12.7765

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Polyethylene
Class Pressure Rating 150
Outside Diameter 13.5 in
Compatible Nominal Pipe Size 8 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us