Quantity | Unit price |
---|---|
20 - 199 | $4.8462 |
200 - 399 | $4.0385 |
400 - 799 | $3.0289 |
800 - 1599 | $2.8507 |
1600 - 3199 | $2.4232 |
3200 - 6399 | $1.9386 |
6400 + | $1.6155 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Gray |
---|---|
Fitting Style | Adhesive |
Full Material | Polytetrafluoroethylene;Polyethylene |
Head Shape | Square |
Material | PTFE;PE |
Insert Height | 6.5 mm |
Insert Height | 0.256 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue