Menu Search

Adhesive-Raised Face Flange Protector - PE Black ; Outside Diameter 381 mm | 15.000 in ; 12.000 in

Adhesive peel and stick, raised-face protectors made from black polyethylene. Meets ANSI and ASME B16.5 specifications. The adhesive bonds tightly and leaves no residue under normal conditions. No fasteners needed.
Item code:

PGR12A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $25.8557
10 - 24 $20.1184
25 - 124 $11.5048
125 - 249 $11.2627
250 - 374 $10.9145
375 - 499 $10.3543
500 - 999 $9.7641
1000 + $9.2085
Standard pack: 25

Order any quantity

Total price:

$25.86

1 x $25.8557

Specifications

Imperial
Metric
SKU attributes
Color Black
Compatible Nominal Pipe Sizes (All) 12.000 in
Full Material Polyethylene
Material PE
Outside Diameter 15.000 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us