Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protectors provide full flange face protection. The range is suitable for ANSI and ASME B16.5 flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
Each size will protect the raised face for 150, 300, 400, 600, 900, 1500 and 2500 pound (lb) flanges.
Requires no fasteners.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View |
---|---|---|---|---|---|---|
$0.7697 - $2.1611 | Request the lead time here |
|
2.500 in
63.5 mm
|
ANSI 1-1/4
|
||
$1.9783 - $5.5658 | 150 In stock |
|
3.620 in
91.9 mm
|
2.000 in
|
||
$0.5421 - $1.5252 | 200 In stock |
|
1.380 in
35.1 mm
|
ANSI 1/2
|
||
$9.4571 - $26.5538 | 25 In stock |
|
15.000 in
381 mm
|
12.000 in
|
||
$0.6314 - $1.7723 | 50 In stock |
|
1.690 in
42.9 mm
|
ANSI 3/4
|
||
$6.5305 - $18.2984 | 50 In stock |
|
1.275 in
32.4 mm
|
ANSI 10
|
||
$0.6314 - $1.7723 | 150 In stock |
|
2.000 in
50.8 mm
|
ANSI 1
|
||
$0.8576 - $2.4098 | 2000 In stock |
|
2.880 in
73.2 mm
|
ANSI 1-1/2
|
||
$1.504 - $4.2443 | Request the lead time here |
|
4.120 in
104.6 mm
|
ANSI 2-1/2
|
||
$2.5066 - $7.0428 | 100 In stock |
|
5.500 in
139.7 mm
|
ANSI 3-1/2
|
||
$2.6557 - $7.4935 | 3100 In stock |
|
8.500 in
215.9 mm
|
ANSI 6
|
||
$1.504 - $4.2287 | 112 In stock |
|
5.000 in
127 mm
|
ANSI 3
|
||
PGR8A | $4.5118 - $12.7173 | 25 In stock |
|
1.062 in
27 mm
|
ANSI 8
|
|
$2.3576 - $6.623 | 51 In stock |
|
6.190 in
157.2 mm
|
ANSI 4
|
||
$2.1543 - $6.1099 | 5 In stock |
|
7.310 in
185.7 mm
|
ANSI 5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.