Menu Search

Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; Maximum Grip - 72.0 mm | 2.835 in ; Key Type - No Key ; Special Features - Adjustable Compression Latch

These adjustable compression latches come with a 'T' Handle design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. Compression Latches are a keyless version and come in zinc alloy with a chrome plated finish. Replaces Item No.(s): Essentra 498224
Item code:

2402110002

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 5 $24.04
6 + $20.63
Standard pack: 25

Order in multiple of 25

Total price:

$24.04

1 x $24.04

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Panel Thickness 0.709 in
Panel Thickness Range 0.709 in
Cam Material Steel Zinc-Plated
Color Silver Appearance
Finish Chrome Plated
Handle Type T-Handle
Includes Cam Included. Two Keys supplied with each Latch
Key Type No Key
Latch Material Die Cast Zinc Alloy
Latch Style Compression Latch
Mounting Orientation Universal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us