Quantity | Unit price |
---|---|
1 - 9 | $35.82 |
10 + | $30.70 |
Housing Height | 32.0 mm |
---|---|
Housing Height | 1.26 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Maximum Panel Thickness | 18.0 mm |
Maximum Panel Thickness | 0.709 in |
Cam Material | Steel |
Color | Silver |
Finish | Chrome Plated |
Handle Type | T-Handle, Key-Operated |
Includes | Cam Included. Two Keys supplied with each Latch |
Key Type | Keyed CH751 |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Compression Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.