Quantity | Unit price |
---|---|
1 - 149 | $95.9445 |
150 - 749 | $8.5228 |
750 + | $7.6705 |
Compatible Flange Height | 22.5 mm |
---|---|
Compatible Flange Height | 0.885 in |
Inside Diameter | 165.5 mm |
Inside Diameter | 6.515 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 2-1/2 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue