Quantity | Unit price |
---|---|
1 - 499 | $10.748 |
500 - 2499 | $4.7836 |
2500 + | $4.5264 |
Compatible Flange Height | 14.2 mm |
---|---|
Compatible Flange Height | 0.559 in |
Inside Diameter | 95.3 mm |
Inside Diameter | 3.750 in |
Class Pressure Rating (All) | 300, 400, 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 1/2 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue