Quantity | Unit price |
---|---|
1 - 74 | $35.9375 |
75 - 374 | $15.9857 |
375 + | $15.1834 |
Compatible Flange Height | 23.9 mm |
---|---|
Compatible Flange Height | 0.940 in |
Inside Diameter | 215.9 mm |
Inside Diameter | 8.500 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 3-1/2 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue