Quantity | Unit price |
---|---|
100 - 999 | $0.6158 |
1000 - 4999 | $0.349 |
5000 - 9999 | $0.2768 |
10000 - 24999 | $0.2382 |
25000 + | $0.2248 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 25.4 mm |
---|---|
Approximate Cable Holding Diameter | 1.000 in |
Compatible Hole Diameter | 34.9 mm |
Compatible Hole Diameter | 1.374 in |
Flange Thickness | 1.6 mm |
Flange Thickness | 0.063 in |
Head Diameter | 37.8 mm |
Head Diameter | 1.488 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Full Material | Polyamide 6.6 |
Color | Black |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Closed |
UL/CSA Description | UL E320906 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue